Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.6192 - $1.7165 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.263 - $3.704 | 63309 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1652 - $2.3202 | 235285 In stock |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.3558 - $4.9674 | 5727 In stock |
White
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.5347 - $4.2432 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.564 - $7.9523 | 127935 In stock |
Black
|
LDPE
|
Textured
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.263 - $3.704 | 62037 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2133 - $3.0083 | 35876 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| SQR111206A | $0.878 - $12.3365 | 69065 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
|
| $2.44 - $10.6235 | 5644 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.209 in
5.3 mm
|
5-8
|
||
| $0.3558 - $4.9674 | 5479 In stock |
Black
|
LDPE
|
Textured
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.79 - $7.7891 | Request the lead time here |
Black
|
LDPE
|
Polished
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.3213 - $4.5008 | 3683 In stock |
Black
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $1.685 - $23.67 | 357 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.8683 - $11.4598 | 250 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $0.8484 - $11.1978 | 3165 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $1.4998 - $4.1795 | 2622 In stock |
Black
|
LDPE
|
Chrome
|
0.748 in
19.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $5.3798 - $23.5148 | 381 In stock |
Black
|
LDPE
|
Polished
|
3.500 in
88.9 mm
|
0.164 in
4.2 mm
|
8-11
|
||
| $2.44 - $10.6235 | 9999 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.2133 - $3.0083 | 10435 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19