Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.5871 - $11.2961 | 158 In stock |
Black
|
LDPE
|
Polished
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.2208 - $3.1136 | 10435 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.41 - $19.6952 | 29900 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 5071 In stock |
White
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.7439 - $24.4985 | 357 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.7385 - $9.7472 | 25982 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.109 in
2.8 mm
|
10-12
|
||
| $0.8781 - $11.5898 | 3165 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $1.5272 - $2.969 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $1.587 - $3.0873 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2721 - $3.8337 | 61309 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1386 - $1.9503 | Request the lead time here |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.1889 - $2.6552 | 6900 In stock |
Black
|
LDPE
|
Polished
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3683 - $5.1413 | 48 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1712 - $2.4014 | 235285 In stock |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $1.5543 - $3.0147 | 2622 In stock |
Black
|
LDPE
|
Chrome
|
0.748 in
19.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $3.0609 - $5.9765 | 2992 In stock |
Black
|
LDPE
|
Chrome
|
1.575 in
40.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2472 - $3.4473 | 38092 In stock |
Black
|
LDPE
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16-18
|
||
| $0.1079 - $1.5135 | 341 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2007 - $2.7999 | 24324 In stock |
Black
|
LDPE
|
Polished
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $1.6767 - $23.5811 | 4237 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue