Snap Fit Plug - Compatible Thread Sizes (All) 1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14 ; LDPE

Item code: 12363A

19588 In stock
This snap-fit plug design allows a single turn assembly providing a tight fit once pushed into position. This plug has a center tab to allow a strong grip for tightening and easy removal. This plug is suitable for 1/2 JIC, 1/2 UNF, M12, M13 and 1/4 BSP/Gas threads.
Specifications

Specifications

Imperial
Metric
Overall Diameter 0.622 in
Overall Height 0.669 in
Ring Diameter 0.516 in
Colour Red
Compatible Thread Sizes (All) 1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 10000

Order any quantity

SKU price information
Quantity Unit price
1 - 99 $1.919
100 - 199 $0.9577
200 - 9999 $0.3837
10000 - 99999 $0.1702
100000 - 199999 $0.1616
200000 - 299999 $0.1531
300000 - 399999 $0.1445
400000 + $0.1358
Standard pack: 10000

Order any quantity

Total price:

$1.92

1 x $1.919

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 0.622 in
Overall Height 0.669 in
Ring Diameter 0.516 in
Colour Red
Compatible Thread Sizes (All) 1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
Compatible Thread Standard (All) Metric, UNF, JIC, BSP
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Material LDPE
Ring Inside Length 0.197 in

Recommended Products

Threaded Sealing Plug - Metric ; M36 x 2.0 ; Nylon ; Yellow
Threaded Sealing Plug - Metric ; M36 x 2.0 ; Nylon ; Yellow
Threaded Sealing Plug - Metric ; M36 x 2.0 ; Nylon ; Yellow
Threaded Protection Plug - 10.2 mm ; Push Fit ; LDPE ; Red
Threaded Protection Plug - 10.2 mm ; Push Fit ; LDPE ; Red
Threaded Protection Plug - 10.2 mm ; Push Fit ; LDPE ; Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF ...
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatib...
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/8-14 ; Th...
BSPGAS Threaded Protection Plug Overall Diame...
BSPGAS Threaded Protection Plug Overall Diameter - 39.8...
BSPGAS Threaded Protection Plug Overall Diameter - 39.8 mm | 1.567 in Compatible Thre...
Threaded Protection Plug - 0.740 in ; 1/4-18 ; Nylon ; N...
Threaded Protection Plug - 0.740 in ; 1/4-18 ; Nylon ; Natural
Threaded Protection Plug - 0.740 in ; 1/4-18 ; Nylon ; Natural
Threaded Protection Plug - Metric Thread - Overall Diame...
Threaded Protection Plug - Metric Thread - Overall Diameter 32.6 m...
Threaded Protection Plug - Metric Thread - Overall Diameter 32.6 mm | 1.283 in ; Thread Length 1...
UNF Threaded Protection Plug UNF Compatible Thread Sizes...
UNF Threaded Protection Plug UNF Compatible Thread Sizes - 3/4-16 ...
UNF Threaded Protection Plug UNF Compatible Thread Sizes - 3/4-16 Fully Threaded
Threaded Sealing Plug - Metric ; M30 x 2.0 ; Nylon ; Yellow
Threaded Sealing Plug - Metric ; M30 x 2.0 ; Nylon ; Yellow
Threaded Sealing Plug - Metric ; M30 x 2.0 ; Nylon ; Yellow
Compatible Thread Standard - UNF Threaded Sealing Plug C...
Compatible Thread Standard - UNF Threaded Sealing Plug Compatible ...
Compatible Thread Standard - UNF Threaded Sealing Plug Compatible Thread Standard - UNF Compatib...
UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/16-12 Threaded Height 15.2...