Quantity | Unit price |
---|---|
500 - 999 | $0.3639 |
1000 - 4999 | $0.2058 |
5000 - 9999 | $0.1634 |
10000 - 24999 | $0.1406 |
25000 + | $0.1351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 15.9 mm |
---|---|
Compatible Hole Diameter | 0.625 in |
Head Diameter | 18.7 mm |
Head Diameter | 0.736 in |
Inside Diameter | 11.5 mm |
Inside Diameter | 0.453 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.125 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness Range | 0.8 - 3.2 mm |
Panel Thickness Range | 0.031 - 0.125 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E96397 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue