Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.1982 - $1.2395 10846 In stock
$0.3893 - $0.9756 30275 In stock
Request the lead time here
$0.2235 - $0.5594 2315 In stock
1200 In stock
1875 In stock
$0.6557 - $1.6401 4866 In stock
1500 In stock
$0.1341 - $0.8385 8700 In stock
$0.905 - $12.7253 3000 In stock
$0.5105 - $3.2171 144 In stock
$0.1415 - $0.8834 12454 In stock
9536 In stock
$0.491 - $6.8433 46 In stock
11000 In stock
FBM1070A 1000 In stock
$0.29 - $4.0415 2000 In stock
1906 In stock
$0.0515 - $0.0705 10000 In stock
0.047 in
0.235 in
0.031 in
0.115 in
#4
0.145 in
$0.0515 - $0.0705 5000 In stock
0.047 in
0.235 in
0.125 in
0.145 in
  • of 100
Natural Nylon Shoulder Washer - ; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 15.9 mm | 0.625 in;

FB1600A

Price Range
$1.2395 - $0.1982

Stock Levels
10846 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 15.9 mm | 0.625 in; Base Outside Diameter 31.8 mm | 1.250 in;

FB1660A

Price Range
$0.9756 - $0.3893

Stock Levels
30275 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 9.0 mm | 0.354 in; Base Height 7.0 mm | 0.276 in; Base Outside Diameter 10.0 mm | 0.394 in; Compatible Screw Sizes M6

FBM1020A


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 8.0 mm | 0.315 in;

FBM1000A

Price Range
$0.5594 - $0.2235

Stock Levels
2315 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 16 mm | 0.630 in; Base Height 4.0 mm | 0.157 in; Base Outside Diameter 12.0 mm | 0.472 in; Compatible Screw Sizes M10

FBM1060A


Stock Levels
1200 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 21 mm | 0.827 in; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 16.0 mm | 0.63 in; Compatible Screw Sizes M10

FBM1100A


Stock Levels
1875 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 22.0 mm | 0.866 in; Base Outside Diameter 22.0 mm | 0.866 in;

FBM1150A

Price Range
$1.6401 - $0.6557

Stock Levels
4866 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 3.6 mm | 0.141 in; Base Outside Diameter 8.7 mm | 0.343 in;

FB1080A


Stock Levels
1500 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 9.8 mm | 0.385 in; Base Outside Diameter 9.3 mm | 0.365 in;

FB1370A

Price Range
$0.8385 - $0.1341

Stock Levels
8700 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 37 mm | 1.457 in; Base Height 27.0 mm | 1.063 in; Base Outside Diameter 30.0 mm | 1.181 in; Compatible Screw Sizes M25

FBM1160A

Price Range
$12.7253 - $0.905

Stock Levels
3000 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 8.3 mm | 0.325 in; Base Outside Diameter 9.5 mm | 0.375 in;

FB1090A

Price Range
$3.2171 - $0.5105

Stock Levels
144 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Shoulder Washer - ; Base Height 5.4 mm | 0.213 in; Base Outside Diameter 9.5 mm | 0.375 in;

FB1260A

Price Range
$0.8834 - $0.1415

Stock Levels
12454 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 11.9 mm | 0.469 in; Base Height 2.4 mm | 0.094 in; Base Outside Diameter 11.9 mm | 0.469 in; Compatible Screw Sizes 3/8

FB1430A


Stock Levels
9536 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 15.9 mm | 0.625 in; Base Height 12.7 mm | 0.500 in; Base Outside Diameter 15.9 mm | 0.625 in; Compatible Screw Sizes 3/8

FB1550A

Price Range
$6.8433 - $0.491

Stock Levels
46 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 3.5 mm | 0.137 in; Base Outside Diameter 8 mm | 0.315 in;

FB1170A


Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 18 mm | 0.709 in; Base Height 6.0 mm | 0.236 in; Base Outside Diameter 13.0 mm | 0.512 in; Compatible Screw Sizes M10

FBM1070A


Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 20 mm | 0.787 in; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 14.0 mm | 0.551 in; Compatible Screw Sizes M12

FBM1110A

Price Range
$4.0415 - $0.29

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 22.2 mm | 0.875 in; Base Height 19.1 mm | 0.750 in; Base Outside Diameter 22.2 mm | 0.875 in; Compatible Screw Sizes 3/4

FB1650A


Stock Levels
1906 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6 mm | 0.235 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.7 mm | 0.145 in; Compatible Screw Sizes #4

10SC004003

Price Range
$0.0705 - $0.0515

Stock Levels
10000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Inside Diameter
    0.115 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 3.2 mm | 0.125 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004012

Price Range
$0.0705 - $0.0515

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6