Quantity | Unit price |
---|---|
1 - 24 | $3.1334 |
25 - 49 | $1.569 |
50 - 999 | $0.6291 |
1000 - 2499 | $0.2775 |
2500 + | $0.2657 |
Base Height | 11.0 mm |
---|---|
Base Height | 0.433 in |
Base Outside Diameter | 10.0 mm |
Base Outside Diameter | 0.394 in |
Flange Height | 12.0 mm |
Flange Height | 0.472 in |
Flange Outside Diameter | 6.0 mm |
Flange Outside Diameter | 0.236 in |
Inside Diameter | 6.0 mm |
Inside Diameter | 0.236 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | M6 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue