Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1209 - $0.1659 | Request the lead time here |
0.079 in
2 mm
|
1.008 in
25.6 mm
|
0.118 in
3 mm
|
0.476 in
12.1 mm
|
|
0.583 in
14.8 mm
|
||
| $0.0464 - $0.0636 | Request the lead time here |
0.098 in
2.5 mm
|
0.675 in
17.1 mm
|
0.062 in
1.6 mm
|
0.315 in
8 mm
|
5/16
|
0.479 in
12.2 mm
|
||
| $0.0711 - $0.0974 | Request the lead time here |
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
0.063 in
1.6 mm
|
0.152 in
3.9 mm
|
|
0.359 in
9.1 mm
|
||
| $0.0359 - $0.0399 | Request the lead time here |
0.055 in
1.4 mm
|
|
0.041 in
1.05 mm
|
0.205 in
5.2 mm
|
#10. M5
|
|
||
| $0.0674 - $0.0926 | 13000 In stock |
0.063 in
1.6 mm
|
0.498 in
12.6 mm
|
0.688 in
17.5 mm
|
0.254 in
6.5 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0626 - $0.0858 | 4000 In stock |
0.047 in
1.2 mm
|
0.468 in
11.9 mm
|
0.219 in
5.6 mm
|
0.325 in
8.3 mm
|
|
0.375 in
9.5 mm
|
||
| $0.1775 - $0.2433 | Request the lead time here |
0.500 in
12.7 mm
|
0.755 in
19.2 mm
|
0.156 in
4 mm
|
0.385 in
9.8 mm
|
|
0.510 in
13 mm
|
||
| $0.2453 - $0.3365 | Request the lead time here |
0.031 in
0.8 mm
|
0.563 in
14.3 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
|
0.438 in
11.1 mm
|
||
| $0.0411 - $0.0566 | 1000 In stock |
0.105 in
2.7 mm
|
0.500 in
12.7 mm
|
0.200 in
5.1 mm
|
0.171 in
4.3 mm
|
8
|
0.245 in
6.2 mm
|
||
| $0.0615 - $0.0845 | 13000 In stock |
0.031 in
0.8 mm
|
0.438 in
11.1 mm
|
0.141 in
3.6 mm
|
0.135 in
3.4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0615 - $0.0845 | 3000 In stock |
0.109 in
2.8 mm
|
0.625 in
15.9 mm
|
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.615 in
15.6 mm
|
0.047 in
1.2 mm
|
0.253 in
6.4 mm
|
|
0.310 in
7.9 mm
|
||
| $0.0615 - $0.0845 | 11000 In stock |
0.250 in
6.4 mm
|
0.498 in
12.6 mm
|
0.188 in
4.8 mm
|
0.195 in
5 mm
|
10
|
0.310 in
7.9 mm
|
||
| $0.0396 - $0.0543 | 1000 In stock |
0.063 in
1.6 mm
|
0.441 in
11.2 mm
|
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
|
0.248 in
6.3 mm
|
||
| $0.0519 - $0.0711 | 2000 In stock |
0.063 in
1.6 mm
|
0.505 in
12.8 mm
|
0.094 in
2.4 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.1137 - $0.1559 | Request the lead time here |
0.125 in
3.2 mm
|
0.488 in
12.4 mm
|
0.156 in
4 mm
|
0.215 in
5.5 mm
|
10
|
0.250 in
6.4 mm
|
||
| $0.1103 - $0.1512 | 10000 In stock |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.188 in
4.8 mm
|
0.175 in
4.4 mm
|
8
|
0.312 in
7.9 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.078 in
2 mm
|
0.193 in
4.9 mm
|
8
|
0.318 in
8.1 mm
|
||
| $0.0362 - $0.0495 | Request the lead time here |
0.050 in
1.3 mm
|
0.479 in
12.2 mm
|
0.050 in
1.3 mm
|
0.166 in
4.2 mm
|
6
|
0.263 in
6.7 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.047 in
1.2 mm
|
0.193 in
4.9 mm
|
|
0.318 in
8.1 mm