Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 12SWS1053 | $0.0516 - $0.0708 | 13000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.170 in
4.3 mm
|
0.257 in
6.5 mm
|
|
0.375 in
9.5 mm
|
|
| $0.0726 - $0.0996 | 11000 In stock |
0.062 in
1.6 mm
|
0.513 in
13 mm
|
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
|
0.370 in
9.4 mm
|
||
| $0.098 - $0.1344 | 2000 In stock |
0.171 in
4.3 mm
|
0.750 in
19.1 mm
|
0.421 in
10.7 mm
|
0.312 in
7.9 mm
|
1/4. M7
|
0.434 in
11 mm
|
||
| $0.0701 - $0.096 | 4000 In stock |
0.062 in
1.6 mm
|
0.693 in
17.6 mm
|
0.125 in
3.2 mm
|
0.328 in
8.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0711 - $0.0974 | Request the lead time here |
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
|
0.500 in
12.7 mm
|
||
| $0.288 - $0.3951 | Request the lead time here |
0.063 in
1.6 mm
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
0.562 in
14.3 mm
|
|
0.750 in
19.1 mm
|
||
| 12SWS3102 | $0.0836 - $0.1146 | 21000 In stock |
0.062 in
1.6 mm
|
0.825 in
21 mm
|
0.500 in
12.7 mm
|
0.520 in
13.2 mm
|
1/2. M13
|
0.620 in
15.7 mm
|
|
| 12SWS3582 | $0.1515 - $0.2079 | 5000 In stock |
0.062 in
1.6 mm
|
1.250 in
31.8 mm
|
0.688 in
17.5 mm
|
0.875 in
22.2 mm
|
7/8
|
1.000 in
25.4 mm
|
|
| $0.0309 - $0.0425 | Request the lead time here |
0.065 in
1.7 mm
|
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
0.143 in
3.6 mm
|
6
|
0.240 in
6.1 mm
|
||
| $0.0762 - $0.1046 | Request the lead time here |
0.080 in
2 mm
|
0.180 in
4.6 mm
|
0.109 in
2.8 mm
|
0.033 in
0.8 mm
|
|
0.118 in
3 mm
|
||
| $0.1751 - $0.4085 | 500 In stock |
0.125 in
3.2 mm
|
0.734 in
18.6 mm
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
1/4
|
0.488 in
12.4 mm
|
||
| $1.3716 - $8.5698 | 8909 In stock |
|
|
|
|
|
|
||
| $0.4035 - $2.5289 | 1970 In stock |
|
|
|
|
|
|
||
| $0.2336 - $0.5849 | 1700 In stock |
|
|
|
|
|
|
||
| $0.21 - $2.931 | 300 In stock |
|
|
|
|
|
|
||
| $0.4296 - $1.0725 | 1600 In stock |
|
|
|
|
|
|
||
| 2037 In stock |
|
|
|
|
|
|
|||
| Request the lead time here |
|
|
|
|
|
|
|||
| 9089 In stock |
|
|
|
|
|
|
|||
| $0.3348 - $2.0939 | 25972 In stock |