Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1245 - $0.1709 | Request the lead time here |
0.030 in
0.8 mm
|
0.125 in
3.2 mm
|
0.060 in
1.5 mm
|
0.055 in
1.4 mm
|
|
0.080 in
2 mm
|
||
| $0.0566 - $0.0774 | Request the lead time here |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0516 - $0.0708 | Request the lead time here |
0.037 in
0.9 mm
|
0.310 in
7.9 mm
|
0.100 in
2.5 mm
|
0.164 in
4.2 mm
|
6
|
0.242 in
6.1 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.672 in
17.1 mm
|
0.095 in
2.4 mm
|
2
|
0.187 in
4.7 mm
|
||
| $0.0369 - $0.0507 | Request the lead time here |
0.051 in
1.3 mm
|
0.385 in
9.8 mm
|
0.072 in
1.8 mm
|
0.137 in
3.5 mm
|
|
0.250 in
6.4 mm
|
||
| $0.1475 - $0.2022 | Request the lead time here |
0.090 in
2.3 mm
|
1.000 in
25.4 mm
|
0.080 in
2 mm
|
0.219 in
5.6 mm
|
|
0.740 in
18.8 mm
|
||
| $0.0633 - $0.087 | Request the lead time here |
0.062 in
1.6 mm
|
0.510 in
13 mm
|
0.406 in
10.3 mm
|
0.171 in
4.3 mm
|
8. M4
|
0.250 in
6.4 mm
|
||
| $0.1949 - $0.2277 | Request the lead time here |
0.263 in
6.7 mm
|
0.687 in
17.4 mm
|
0.513 in
13 mm
|
0.325 in
8.3 mm
|
5/16
|
0.412 in
10.5 mm
|
||
| $0.0519 - $0.0708 | Request the lead time here |
0.020 in
0.5 mm
|
0.355 in
9 mm
|
0.177 in
4.5 mm
|
0.236 in
6 mm
|
12. M5
|
0.315 in
8 mm
|
||
| $0.0336 - $0.0458 | Request the lead time here |
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
0.156 in
4 mm
|
0.115 in
2.9 mm
|
4
|
0.140 in
3.6 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
0.063 in
1.6 mm
|
0.344 in
8.7 mm
|
0.141 in
3.6 mm
|
0.173 in
4.4 mm
|
#8. M4
|
0.205 in
5.2 mm
|
||
| $0.0369 - $0.0509 | 2000 In stock |
0.060 in
1.5 mm
|
0.385 in
9.8 mm
|
0.380 in
9.7 mm
|
0.195 in
5 mm
|
10
|
0.236 in
6 mm
|
||
| $0.2291 - $0.314 | Request the lead time here |
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
0.380 in
9.7 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0275 - $0.0374 | Request the lead time here |
0.042 in
1.1 mm
|
0.279 in
7.1 mm
|
0.072 in
1.8 mm
|
0.110 in
2.8 mm
|
2
|
0.140 in
3.6 mm
|
||
| $0.0854 - $0.1172 | Request the lead time here |
0.055 in
1.4 mm
|
0.256 in
6.5 mm
|
0.453 in
11.5 mm
|
0.118 in
3 mm
|
4
|
0.173 in
4.4 mm
|
||
| $0.0516 - $0.0708 | Request the lead time here |
0.067 in
1.7 mm
|
0.350 in
8.9 mm
|
0.180 in
4.6 mm
|
0.188 in
4.8 mm
|
8
|
0.240 in
6.1 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
0.046 in
1.2 mm
|
0.290 in
7.4 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6. M3.5
|
0.170 in
4.3 mm
|
||
| $0.2679 - $0.3677 | Request the lead time here |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.050 in
1.3 mm
|
0.378 in
9.6 mm
|
3/8
|
0.498 in
12.6 mm
|
||
| $0.1331 - $0.1824 | Request the lead time here |
0.106 in
2.7 mm
|
0.954 in
24.2 mm
|
0.275 in
7 mm
|
0.488 in
12.4 mm
|
|
0.695 in
17.7 mm
|
||
| $0.3302 - $0.453 | Request the lead time here |
0.212 in
5.4 mm
|
1.250 in
31.8 mm
|
0.100 in
2.5 mm
|
0.340 in
8.6 mm
|
|
0.940 in
23.9 mm