Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0872 - $0.1196 | 3000 In stock |
0.046 in
1.2 mm
|
0.687 in
17.4 mm
|
0.334 in
8.5 mm
|
0.263 in
6.7 mm
|
|
0.348 in
8.8 mm
|
||
| $0.0845 - $0.116 | 6000 In stock |
0.190 in
4.8 mm
|
0.710 in
18 mm
|
0.110 in
2.8 mm
|
0.255 in
6.5 mm
|
|
0.338 in
8.6 mm
|
||
| $0.2282 - $0.2663 | 3000 In stock |
0.063 in
1.6 mm
|
0.720 in
18.3 mm
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
1/4
|
0.485 in
12.3 mm
|
||
| $0.2009 - $0.2757 | Request the lead time here |
0.250 in
6.4 mm
|
0.730 in
18.5 mm
|
0.343 in
8.7 mm
|
0.257 in
6.5 mm
|
1/4
|
0.372 in
9.4 mm
|
||
| $0.2321 - $0.3185 | 2000 In stock |
0.100 in
2.5 mm
|
0.745 in
18.9 mm
|
0.155 in
3.9 mm
|
0.391 in
9.9 mm
|
|
0.545 in
13.8 mm
|
||
| $0.0608 - $0.0833 | Request the lead time here |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
|
0.469 in
11.9 mm
|
||
| $0.0939 - $0.1287 | 34000 In stock |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.590 in
15 mm
|
||
| $0.08 - $0.1097 | 3000 In stock |
0.078 in
2 mm
|
0.750 in
19.1 mm
|
0.313 in
8 mm
|
0.370 in
9.4 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0978 - $0.1341 | 15500 In stock |
0.074 in
1.9 mm
|
0.750 in
19.1 mm
|
0.020 in
0.5 mm
|
0.385 in
9.8 mm
|
|
0.495 in
12.6 mm
|
||
| $0.1352 - $0.1854 | 5000 In stock |
0.190 in
4.8 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
0.310 in
7.9 mm
|
|
0.500 in
12.7 mm
|
||
| $0.1233 - $0.1691 | Request the lead time here |
0.172 in
4.4 mm
|
0.550 in
14 mm
|
0.420 in
10.7 mm
|
0.307 in
7.8 mm
|
|
0.436 in
11.1 mm
|
||
| $0.0752 - $0.1029 | 1000 In stock |
0.094 in
2.4 mm
|
0.740 in
18.8 mm
|
0.125 in
3.2 mm
|
0.266 in
6.8 mm
|
1/4
|
0.371 in
9.4 mm
|
||
| $0.059 - $0.081 | 500 In stock |
0.078 in
2 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
0.315 in
8 mm
|
5/16
|
0.505 in
12.8 mm
|
||
| $0.2045 - $0.2802 | 1500 In stock |
0.500 in
12.7 mm
|
0.740 in
18.8 mm
|
0.250 in
6.4 mm
|
0.380 in
9.7 mm
|
3/8
|
0.605 in
15.4 mm
|
||
| $0.0788 - $0.108 | 1000 In stock |
0.075 in
1.9 mm
|
0.750 in
19.1 mm
|
0.155 in
3.9 mm
|
0.408 in
10.4 mm
|
|
0.527 in
13.4 mm
|
||
| $0.1337 - $0.1832 | 1500 In stock |
0.126 in
3.2 mm
|
0.765 in
19.4 mm
|
0.216 in
5.5 mm
|
0.250 in
6.4 mm
|
1/4
|
0.481 in
12.2 mm
|
||
| $0.1725 - $0.2366 | 1500 In stock |
0.031 in
0.8 mm
|
1.188 in
30.2 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9/16
|
0.625 in
15.9 mm
|
||
| $0.0782 - $0.1073 | Request the lead time here |
0.156 in
4 mm
|
0.740 in
18.8 mm
|
0.469 in
11.9 mm
|
0.250 in
6.4 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
0.060 in
1.5 mm
|
0.625 in
15.9 mm
|
0.440 in
11.2 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0986 - $0.1352 | 2500 In stock |
0.067 in
1.7 mm
|
0.887 in
22.5 mm
|
0.191 in
4.9 mm
|
0.507 in
12.9 mm
|
1/2
|
0.629 in
16 mm