| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0816 |
| 5000 - 9999 | $0.0735 |
| 10000 - 24999 | $0.0662 |
| 25000 + | $0.0594 |
| Base Height | 0.8 mm |
|---|---|
| Base Height | 0.031 in |
| Base Outside Diameter | 0.170 in |
| Base Outside Diameter | 4.3 mm |
| Flange Height | 0.046 in |
| Flange Height | 1.2 mm |
| Flange Outside Diameter | 7.4 mm |
| Flange Outside Diameter | 0.290 in |
| Inside Diameter | 0.140 in |
| Inside Diameter | 3.6 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 6. M3.5 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue