Menu Search

Sheet Metal Plugs

In stock

Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Head Height Compatible Panel Thickness Range View
$0.2091 - $1.3056 5532 In stock
1.125 in
1.5 in
0.110 in
$0.14 - $0.8738 20698 In stock
0.937 in
1.25 in
0.110 in
$0.1323 - $0.828 3950 In stock
1.250 in
1.615 in
0.120 in
$0.2126 - $1.3277 3010 In stock
2.000 in
2.5 in
0.190 in
$1.0644 - $2.6552 500 In stock
3.500 in
3.875 in
0.110 in
$0.0737 - $0.4587 5426 In stock
0.438 in
0.688 in
0.110 in
$0.0495 - $0.3065 942 In stock
0.375 in
0.73 in
0.110 in
$0.0603 - $0.3768 21812 In stock
0.625 in
0.813 in
0.075 in
$0.2957 - $1.8465 228 In stock
0.750 in
1.12 in
0.094 in
$1.0385 - $2.6069 303 In stock
3.000 in
3.5 in
0.190 in
$0.1355 - $0.8447 3679 In stock
1.094 in
1.375 in
0.110 in
$0.1454 - $0.9077 5030 In stock
1.750 in
2.13 in
0.110 in
$0.3411 - $0.8522 Request the lead time here
2.000 in
2.375 in
0.110 in
$0.063 - $0.3936 35408 In stock
0.750 in
1.125 in
0.110 in
$0.8015 - $2.0034 710 In stock
3.000 in
3.375 in
0.110 in
$0.0939 - $0.5865 12124 In stock
0.563 in
0.813 in
0.110 in
$0.1355 - $0.8475 796 In stock
1.500 in
1.875 in
0.125 in
$0.8147 - $2.0372 1175 In stock
2.125 in
2.5 in
0.110 in
$0.2013 - $0.5597 905 In stock
1.875 in
2.25 in
0.190 in
$0.0693 - $0.4298 8178 In stock
0.875 in
1.25 in
0.110 in
  • of 2
Sheet Metal Plug - Compatible Hole Diameter 28.6 mm | 1.125 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-1/8A

Price Range
$1.3056 - $0.2091

Stock Levels
5532 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.125 in
  • Overall Diameter
    1.5 in
Sheet Metal Plug - Compatible Hole Diameter 23.8 mm | 0.937 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S15/16A

Price Range
$0.8738 - $0.14

Stock Levels
20698 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.937 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 31.8 mm | 1.250 in ; Compatible Panel Thickness Range 3 mm | 0.120 in ; Black

SR1-1/4A

Price Range
$0.828 - $0.1323

Stock Levels
3950 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.120 in
  • Compatible Hole Diameter
    1.250 in
  • Overall Diameter
    1.615 in
Sheet Metal Plug - Compatible Hole Diameter 50.8 mm | 2.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR2A

Price Range
$1.3277 - $0.2126

Stock Levels
3010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    2.000 in
  • Overall Diameter
    2.5 in
Sheet Metal Plug - Compatible Hole Diameter 88.9 mm | 3.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3-1/2A

Price Range
$2.6552 - $1.0644

Stock Levels
500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    3.500 in
  • Overall Diameter
    3.875 in
Sheet Metal Plug - Compatible Hole Diameter 11.1 mm | 0.438 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S7/16A

Price Range
$0.4587 - $0.0737

Stock Levels
5426 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.438 in
  • Overall Diameter
    0.688 in
Sheet Metal Plug - Compatible Hole Diameter 9.5 mm | 0.375 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3/8A

Price Range
$0.3065 - $0.0495

Stock Levels
942 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.375 in
  • Overall Diameter
    0.73 in
Sheet Metal Plug - Compatible Hole Diameter 15.9 mm | 0.625 in ; Compatible Panel Thickness Range 1.9 mm | 0.075 in ; Black

S5/8A

Price Range
$0.3768 - $0.0603

Stock Levels
21812 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.075 in
  • Compatible Hole Diameter
    0.625 in
  • Overall Diameter
    0.813 in
Sheet Metal Plug - Compatible Hole Diameter 19.1 mm | 0.750 in ; Compatible Panel Thickness Range 2.4 mm | 0.094 in ; Black

SM3/4A

Price Range
$1.8465 - $0.2957

Stock Levels
228 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.750 in
  • Overall Diameter
    1.12 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR3A

Price Range
$2.6069 - $1.0385

Stock Levels
303 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.5 in
Sheet Metal Plug - Compatible Hole Diameter 27.8 mm | 1.094 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-3/32A

Price Range
$0.8447 - $0.1355

Stock Levels
3679 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.094 in
  • Overall Diameter
    1.375 in
Sheet Metal Plug - Compatible Hole Diameter 44.5 mm | 1.750 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-3/4A

Price Range
$0.9077 - $0.1454

Stock Levels
5030 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.750 in
  • Overall Diameter
    2.13 in
Sheet Metal Plug - Compatible Hole Diameter 50.8 mm | 2.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2A

Price Range
$0.8522 - $0.3411

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.000 in
  • Overall Diameter
    2.375 in
Sheet Metal Plug - Compatible Hole Diameter 19.1 mm | 0.750 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3/4A

Price Range
$0.3936 - $0.063

Stock Levels
35408 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.750 in
  • Overall Diameter
    1.125 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3A

Price Range
$2.0034 - $0.8015

Stock Levels
710 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.375 in
Sheet Metal Plug - Compatible Hole Diameter 14.3 mm | 0.563 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S9/16A

Price Range
$0.5865 - $0.0939

Stock Levels
12124 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.563 in
  • Overall Diameter
    0.813 in
Sheet Metal Plug - Compatible Hole Diameter 38.1 mm | 1.500 in ; Compatible Panel Thickness Range 3.2 mm | 0.125 in ; Black

SR1-1/2A

Price Range
$0.8475 - $0.1355

Stock Levels
796 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.125 in
  • Compatible Hole Diameter
    1.500 in
  • Overall Diameter
    1.875 in
Sheet Metal Plug - Compatible Hole Diameter 54 mm | 2.125 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-1/8A

Price Range
$2.0372 - $0.8147

Stock Levels
1175 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.125 in
  • Overall Diameter
    2.5 in
Sheet Metal Plug - Compatible Hole Diameter 47.6 mm | 1.875 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR1-7/8A

Price Range
$0.5597 - $0.2013

Stock Levels
905 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    1.875 in
  • Overall Diameter
    2.25 in
Sheet Metal Plug - Compatible Hole Diameter 22.2 mm | 0.875 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S7/8A

Price Range
$0.4298 - $0.0693

Stock Levels
8178 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.875 in
  • Overall Diameter
    1.25 in