| Quantity | Unit price |
|---|---|
| 50 - 799 | $1.3277 |
| 800 - 3999 | $0.2361 |
| 4000 + | $0.2126 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Black |
| Compatible Panel Thickness Range | 4.8 mm |
| Compatible Panel Thickness Range | 0.190 in |
| Compatible Hole Diameter | 50.8 mm |
| Compatible Hole Diameter | 2.000 in |
| Overall Diameter | 63.5 mm |
| Overall Diameter | 2.5 in |
| Overall Height | 0.39 in |
| Overall Height | 9.91 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue