| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.9077 |
| 500 - 1499 | $0.3645 |
| 1500 - 7499 | $0.1614 |
| 7500 + | $0.1454 |
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Black |
| Compatible Panel Thickness Range | 2.8 mm |
| Compatible Panel Thickness Range | 0.110 in |
| Compatible Hole Diameter | 44.5 mm |
| Compatible Hole Diameter | 1.750 in |
| Overall Diameter | 54.1 mm |
| Overall Diameter | 2.13 in |
| Overall Height | 0.25 in |
| Overall Height | 6.35 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue