Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1323 - $0.828 | 3950 In stock |
1.250 in
31.8 mm
|
1.615 in
41.02 mm
|
|
0.120 in
3 mm
|
||
| $0.1688 - $1.0526 | 300 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
|
0.190 in
4.8 mm
|
||
| $0.2126 - $1.3277 | 2210 In stock |
2.000 in
50.8 mm
|
2.5 in
63.5 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0495 - $0.3065 | 1596 In stock |
0.500 in
12.7 mm
|
0.875 in
22.23 mm
|
|
0.075 in
1.9 mm
|
||
| $0.2091 - $1.3056 | 5532 In stock |
1.125 in
28.6 mm
|
1.5 in
38.1 mm
|
|
0.110 in
2.8 mm
|
||
| $0.14 - $0.8738 | 20698 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
|
0.110 in
2.8 mm
|
||
| $0.8147 - $2.0372 | 1175 In stock |
2.125 in
54 mm
|
2.5 in
63.5 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0495 - $0.3065 | 942 In stock |
0.375 in
9.5 mm
|
0.73 in
18.54 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2013 - $0.5597 | 905 In stock |
1.875 in
47.6 mm
|
2.25 in
57.15 mm
|
|
0.190 in
4.8 mm
|
||
| $1.0385 - $2.6069 | 303 In stock |
3.000 in
76.2 mm
|
3.5 in
88.9 mm
|
|
0.190 in
4.8 mm
|
||
| $0.9452 - $2.3631 | Request the lead time here |
3.375 in
85.7 mm
|
3.75 in
95.25 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0693 - $0.4298 | 8178 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0495 - $0.3065 | 3867 In stock |
0.500 in
12.7 mm
|
0.85 in
21.59 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1355 - $0.8475 | 10450 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1454 - $0.9077 | 5030 In stock |
1.750 in
44.5 mm
|
2.13 in
54.1 mm
|
|
0.110 in
2.8 mm
|
||
| $0.8237 - $2.0564 | Request the lead time here |
2.500 in
63.5 mm
|
3 in
76.2 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0974 - $0.6086 | Request the lead time here |
1.000 in
25.4 mm
|
1.377 in
34.98 mm
|
|
0.150 in
3.8 mm
|
||
| $0.1271 - $0.7919 | 7239 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0603 - $0.3768 | 21812 In stock |
0.625 in
15.9 mm
|
0.813 in
20.65 mm
|
|
0.075 in
1.9 mm
|
||
| $0.2957 - $1.8465 | 228 In stock |
0.750 in
19.1 mm
|
1.12 in
28.45 mm
|
|
0.094 in
2.4 mm