| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.6086 |
| 500 - 3499 | $0.2438 |
| 3500 - 17499 | $0.1082 |
| 17500 + | $0.0974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low Density Polyethylene |
|---|---|
| Colour | Black |
| Compatible Panel Thickness Range | 0.150 in |
| Compatible Panel Thickness Range | 3.8 mm |
| Compatible Hole Diameter | 25.4 mm |
| Compatible Hole Diameter | 1.000 in |
| Overall Diameter | 1.377 in |
| Overall Diameter | 34.98 mm |
| Overall Height | 8.1 mm |
| Overall Height | 0.319 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue