Menu Search

Self Adhesive PCB Support Pillars - Snap Locking/Low Profile

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.9786 - $1.1744 Request the lead time here
0.118 in
0.551 in
0.551 in
0.394 in
$0.9786 - $1.1744 Request the lead time here
0.138 in
0.551 in
0.551 in
0.362 in
$0.9039 - $1.0847 Request the lead time here
0.079 in
0.5 in
0.5 in
0.252 in
$0.8138 - $0.9767 Request the lead time here
0.138 in
0.551 in
0.551 in
0.252 in
$0.7637 - $0.9165 Request the lead time here
0.138 in
0.551 in
0.551 in
0.138 in
$0.9693 - $1.163 1000 In stock
0.079 in
0.5 in
0.5 in
0.437 in
$0.7806 - $0.9365 Request the lead time here
0.138 in
0.551 in
0.551 in
0.157 in
$1.0718 - $1.2861 Request the lead time here
0.079 in
0.5 in
0.5 in
0.626 in
$0.9509 - $1.1408 Request the lead time here
0.138 in
0.551 in
0.551 in
0.283 in
$0.8526 - $1.0233 Request the lead time here
0.079 in
0.5 in
0.5 in
0.189 in
$0.9087 - $1.0904 Request the lead time here
0.118 in
0.551 in
0.551 in
0.252 in
$1.0017 - $1.2021 2000 In stock
0.079 in
0.5 in
0.5 in
0.5 in
$1.0904 - $1.3085 Request the lead time here
0.079 in
0.5 in
0.5 in
0.752 in
$0.9413 - $1.1295 1000 In stock
0.079 in
0.5 in
0.5 in
0.374 in
CBABS220A $0.9509 - $1.1408 Request the lead time here
0.118 in
0.551 in
0.551 in
0.315 in
$0.8717 - $1.0458 Request the lead time here
0.118 in
0.5 in
0.551 in
0.189 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 10.0 mm | 0.394 in

CBABS225A

Price Range
$1.1744 - $0.9786

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 9.2 mm | 0.362 in

CBABS125A

Price Range
$1.1744 - $0.9786

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.138 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 6.4 mm | 0.252 in

CBABS410A

Price Range
$1.0847 - $0.9039

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.252 in
Adhesive Base Support - Base Length 14 mm | 0.551 in ; Base Width 14 mm | 0.551 in ; Spacer Length 6.4 mm | 0.252 in

CBABS115A

Price Range
$0.9767 - $0.8138

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.138 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 3.5 mm | 0.138 in

CBABS105A

Price Range
$0.9165 - $0.7637

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.138 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 11.1 mm | 0.437 in

CBABS420A

Price Range
$1.163 - $0.9693

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.437 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 4.0 mm | 0.157 in

CBABS110A

Price Range
$0.9365 - $0.7806

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.138 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 15.9 mm | 0.626 in

CBABS430A

Price Range
$1.2861 - $1.0718

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.626 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 7.2 mm | 0.283 in

CBABS120A

Price Range
$1.1408 - $0.9509

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.138 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 4.8 mm | 0.189 in

CBABS405A

Price Range
$1.0233 - $0.8526

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.189 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 6.4 mm | 0.252 in

CBABS215A

Price Range
$1.0904 - $0.9087

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 12.7 mm | 0.5 in

CBABS425A

Price Range
$1.2021 - $1.0017

Stock Levels
2000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.5 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 19.1 mm | 0.752 in

CBABS435A

Price Range
$1.3085 - $1.0904

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.752 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 9.5 mm | 0.374 in

CBABS415A

Price Range
$1.1295 - $0.9413

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.374 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 8.0 mm | 0.315 in

CBABS220A

Price Range
$1.1408 - $0.9509

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 4.8 mm | 0.189 in

CBABS210A

Price Range
$1.0458 - $0.8717

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in