Menu Search

Self Adhesive PCB Support Pillars - Non Locking

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Hole Diameter A All
Base Length All
Base Width All
1 result
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness Base Length Spacer Length View
$0.8574 - $1.0287 Request the lead time here
0.118 in
0.551 in
0.551 in
0.138 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 3.5 mm | 0.138 in

CBABS205A

Price Range
$0.8574 - $1.0287

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.551 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Spacer Length
    0.138 in