Menu Search

Sealing Gasket - 1.6 mm | 0.063 in ; 1.6 mm | 0.063 in ; 76.4 m | 250.656 ft; EPDM;PVC

This products offers edge protection and sealing, with roll length of . 1 Box = 76.4 m | 250.656 ft
Item code:

GASK2100A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $1,367.00
5 - 9 $1,298.80
10 - 14 $1,230.70
15 - 19 $1,162.60
20 + $1,094.50
Standard pack: 1

Order in multiple of 1

Total price:

$1,367.00

1 x $1,367.00

Add sample +

Specifications

Imperial
Metric
SKU attributes
Maximum Grip 0.063 in
Minimum Grip 0.063 in
Overall Length 250.656 ft
Colour Black
Includes 250 ft Roll
Material EPDM;PVC
Type Push-On Trim Seals

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us