Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.7799 - $10.3305 | 984 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.1379 - $1.9409 | 9930 In stock |
|
White
|
Polished
|
16-20
|
||
| $0.4973 - $1.3056 | 2100 In stock |
1.13 in
28.7 mm
|
Black
|
Polished
|
20
|
||
| $0.372 - $1.3637 | 1394 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
| $0.384 - $5.0927 | 1980 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
16
|
||
| $0.4755 - $6.2619 | 2050 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
14
|
||
| $0.1649 - $2.1795 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
20
|
||
| $0.5409 - $1.9985 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
11
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17
|
||
| $0.2583 - $0.9534 | 2475 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
12
|
||
| $0.2463 - $3.2544 | 20400 In stock |
|
White
|
Textured
|
10-12
|
||
| $0.2775 - $3.6852 | 81303 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.875 - $12.2894 | Request the lead time here |
|
White
|
Polished
|
8-14
|
||
| $0.2847 - $3.5964 | 11797 In stock |
|
Black
|
Polished
|
11-19
|
||
| $1.35 - $18.9713 | 452 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.333 - $4.4171 | 14720 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2409 - $3.18 | 24506 In stock |
|
Black
|
Textured
|
10-12
|
||
| $0.4032 - $5.3343 | 1000 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.3452 - $4.5615 | 1888 In stock |
|
Black
|
Textured
|
11-14
|
||
| $0.202 - $2.8481 | 39642 In stock |
|
Black
|
Polished
|
11-19