Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| RDR111046A | $0.3999 - $5.3102 | 36335 In stock |
|
Black
|
Polished
|
11-19
|
|
| $0.1379 - $1.9409 | 10140 In stock |
|
Black
|
Textured
|
16-20
|
||
| $0.1875 - $2.486 | 22031 In stock |
|
Black
|
Textured
|
14-20
|
||
| $3.71 - $17.3045 | 695 In stock |
|
Black
|
Textured
|
8-14
|
||
| $0.564 - $7.9169 | 43739 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.333 - $4.4171 | 1165 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.389 - $4.8518 | 400 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.2847 - $3.5964 | Request the lead time here |
|
White
|
Textured
|
11-19
|
||
| $0.8376 - $10.451 | 462 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.4709 - $5.8895 | 2098 In stock |
|
Black
|
Polished
|
8-12
|
||
| $0.9224 - $12.1838 | 5247 In stock |
|
Black
|
Textured
|
14-18
|
||
| $0.2717 - $1.6898 | Request the lead time here |
|
Black
|
|
16
|
||
| $0.3606 - $2.2569 | 7587 In stock |
|
Black
|
|
18
|
||
| $0.179 - $1.0919 | 4000 In stock |
|
Black
|
|
16-20
|
||
| $0.7886 - $4.8033 | 268 In stock |
1.654 in
42.0 mm
|
Black
|
|
|
||
| $0.356 - $2.1836 | 3500 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
||
| $0.6603 - $4.2578 | 4000 In stock |
2.165 in
55.0 mm
|
Black
|
|
|
||
| $1.4631 - $9.4886 | 4537 In stock |
2.362 in
60.0 mm
|
Black
|
|
|
||
| $0.554 - $3.5585 | 4223 In stock |
1.969 in
50.0 mm