Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.3347 - $2.0951 | 7357 In stock |
|
Black
|
|
16
|
||
| $0.9342 - $2.3366 | 700 In stock |
|
Black
|
|
18
|
||
| $0.389 - $4.8518 | 400 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.2972 - $3.717 | 31100 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.34 - $4.8518 | 9729 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2847 - $3.5964 | Request the lead time here |
|
White
|
Textured
|
11-19
|
||
| $0.8376 - $10.451 | 462 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.4709 - $5.8895 | 11098 In stock |
|
Black
|
Polished
|
8-12
|
||
| $0.9224 - $12.1838 | 5247 In stock |
|
Black
|
Textured
|
14-18
|
||
| $0.857 - $12.0198 | 415 In stock |
|
Black
|
Textured
|
8-12
|
||
| $3.23 - $44.9613 | 1220 In stock |
|
Black
|
Polished
|
5-11
|
||
| $3.85 - $54.3458 | 1310 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2583 - $0.9534 | 6185 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
18
|
||
| $0.2754 - $1.0163 | 2914 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
12
|
||
| $0.384 - $5.0927 | 1038 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
13
|
||
| $0.4298 - $1.5857 | 14365 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
20
|
||
| $0.7196 - $2.6552 | 4741 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
| $0.7337 - $2.7033 | 1050 In stock |
1.626 in
41.3 mm
|
Black
|
Polished
|
16
|
||
| $0.4878 - $6.4203 | 880 In stock |
1.752 in
44.5 mm
|
Black
|
Polished
|
16
|
||
| $0.5913 - $2.1843 | 3128 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
16