| Quantity | Unit price |
|---|---|
| 1 - 14 | $12.2894 |
| 15 - 49 | $6.1275 |
| 50 - 99 | $2.4441 |
| 100 - 249 | $1.6368 |
| 250 - 999 | $1.0912 |
| 1000 - 1999 | $1.0378 |
| 2000 - 2999 | $0.981 |
| 3000 - 3999 | $0.928 |
| 4000 + | $0.875 |
| Compatible Tube Gauge | 8-14 |
|---|---|
| Colour | White |
| Finish | Polished |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Head Shape | Round |
| Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue