Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.4973 - $1.3056 | 2100 In stock |
1.13 in
28.7 mm
|
Black
|
Polished
|
20
|
||
| $0.3476 - $4.6101 | 3725 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
16
|
||
| $0.384 - $5.0927 | 3942 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
16
|
||
| $0.4755 - $6.2619 | 2350 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
14
|
||
| $0.7196 - $2.6552 | 4741 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
| $0.7337 - $2.7033 | 1050 In stock |
1.626 in
41.3 mm
|
Black
|
Polished
|
16
|
||
| $0.4878 - $6.4203 | 880 In stock |
1.752 in
44.5 mm
|
Black
|
Polished
|
16
|
||
| $0.5913 - $2.1843 | 3128 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
16
|
||
| $0.2775 - $3.6852 | 197303 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.1586 - $2.2278 | 600 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.2652 - $3.50 | 23841 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.7005 - $9.2442 | 2500 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.4143 - $5.5274 | 126389 In stock |
|
Black
|
Textured
|
11-19
|
||
| $1.23 - $17.2332 | 4146 In stock |
|
Black
|
Textured
|
8-14
|
||
| $0.2231 - $2.969 | 6708 In stock |
|
White
|
Polished
|
11-19
|
||
| $0.875 - $12.2894 | Request the lead time here |
|
White
|
Polished
|
8-14
|
||
| $0.2847 - $3.5964 | 11797 In stock |
|
Black
|
Polished
|
11-19
|
||
| $1.35 - $18.9713 | 452 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.333 - $4.4171 | 12720 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.0939 - $1.2383 | 2500 In stock |
|
Black
|
Polished
|
14-20