Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $1.39 - $19.4945 | 6433 In stock |
|
Black
|
Textured
|
4-7
|
||
| $3.37 - $47.7176 | 2100 In stock |
|
Black
|
Polished
|
7-11
|
||
| $3.71 - $17.3045 | 695 In stock |
|
Black
|
Textured
|
8-14
|
||
| $0.5531 - $6.903 | 77 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.2717 - $1.6898 | Request the lead time here |
|
Black
|
|
18
|
||
| $0.413 - $2.5827 | 10490 In stock |
|
Black
|
|
18
|
||
| $0.2765 - $1.688 | 8000 In stock |
|
Black
|
|
13-20
|
||
| $1.61 - $22.7036 | 1000 In stock |
|
Black
|
Textured
|
8-12
|
||
| $0.356 - $2.1836 | 3500 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
||
| $0.554 - $3.5585 | 4223 In stock |
1.969 in
50.0 mm
|
Black
|
|
|
||
| $0.6603 - $4.2578 | 4000 In stock |
2.165 in
55.0 mm
|
Black
|
|
|
||
| $1.4631 - $9.4886 | 4537 In stock |
2.362 in
60.0 mm
|
Black
|
|
|
||
| $0.7886 - $4.8033 | 268 In stock |
1.654 in
42.0 mm
|
Black
|
|
|
||
| $0.1827 - $1.1828 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
Textured
|
|
||
| $0.3285 - $2.1264 | 4244 In stock |
1.575 in
40.0 mm
|
Black
|
Textured
|
|
||
| $0.2142 - $1.388 | 5895 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
|
||
| $0.197 - $2.7515 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.1593 - $0.5841 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
18
|
||
| $0.2996 - $1.2504 | 4490 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
13
|
||
| $0.1844 - $0.6785 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
19