Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.8376 - $10.451 | 462 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.1119 - $0.7001 | 39212 In stock |
|
Black
|
|
18
|
||
| $0.2717 - $1.6898 | Request the lead time here |
|
Black
|
|
18
|
||
| $0.413 - $2.5827 | 10490 In stock |
|
Black
|
|
18
|
||
| $3.23 - $44.9613 | 1220 In stock |
|
Black
|
Polished
|
5-11
|
||
| $0.179 - $1.0919 | 4000 In stock |
|
Black
|
|
16-20
|
||
| $0.2652 - $3.50 | 2098 In stock |
|
White
|
Polished
|
11-19
|
||
| $0.0939 - $1.2383 | 2500 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.197 - $2.7515 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.1998 - $2.63 | 19945 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.2316 - $0.8522 | 6387 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
16
|
||
| $0.1521 - $2.1315 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
20
|
||
| $0.2777 - $3.693 | 4000 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
16
|
||
| $0.2016 - $2.6552 | 3253 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
12
|
||
| $0.3452 - $1.272 | 12411 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.2016 - $2.6552 | 13940 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
18
|
||
| $0.2316 - $3.0654 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Polished
|
14
|
||
| $0.3476 - $4.6101 | 3725 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
16
|
||
| $0.384 - $5.0927 | 3942 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
16
|
||
| $0.4755 - $6.2619 | 2350 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
14