Quantity | Unit price |
---|---|
1 - 199 | $4.5455 |
200 - 399 | $2.2728 |
400 - 1499 | $0.9092 |
1500 - 5999 | $0.4034 |
6000 - 11999 | $0.3642 |
12000 + | $0.3422 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue