Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0759 - $0.4397 | 18756 In stock |
0.874 in
22.2 mm
|
|
||
| $0.0986 - $0.5711 | 11598 In stock |
0.874 in
22.2 mm
|
|
||
| $0.152 - $0.8792 | 9654 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2432 - $1.4078 | 17600 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1712 - $0.9908 | 2596 In stock |
0.874 in
22.2 mm
|
|
||
| $0.3053 - $1.7661 | 1200 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1263 - $0.7323 | 1321 In stock |
1.311 in
33.3 mm
|
|
||
| A2A | $0.2777 - $1.6067 | 12223 In stock |
0.874 in
22.2 mm
|
|
|
| $0.1064 - $0.615 | 38640 In stock |
0.874 in
22.2 mm
|
|
||
| $0.5022 - $2.9069 | 503 In stock |
1.374 in
34.9 mm
|
|
||
| $1.2728 - $7.3676 | 3404 In stock |
1 in
25.4 mm
|
|
||
| $0.1334 - $0.7706 | 528 In stock |
1.311 in
33.3 mm
|
|
||
| $0.1028 - $0.5952 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.0747 - $0.4317 | 55444 In stock |
0.63 in
16.0 mm
|
|
||
| $0.1215 - $0.704 | 2500 In stock |
0.787 in
20.0 mm
|
|
||
| $0.2394 - $1.3865 | 1328 In stock |
1.043 in
26.5 mm
|
|
||
| $0.6161 - $3.5667 | 700 In stock |
1.094 in
27.8 mm
|
|
||
| $0.1629 - $0.9417 | Request the lead time here |
0.626 in
15.9 mm
|
|
||
| $0.1031 - $0.5984 | 6049 In stock |
0.374 in
9.5 mm
|
|
||
| $0.0831 - $0.4808 | 748 In stock |
0.563 in
14.3 mm