Menu Search

Non-Threaded End Caps - Blue Inside Diameter24.9 mm | 0.980 in ; Inside Height 33.3 mm | 1.310 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A63/64A

528 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 499 $0.7706
500 - 1999 $0.308
2000 - 7999 $0.1403
8000 + $0.1334
Standard pack: 2000

Order in multiple of 200

Total price:

$154.12

200 x $0.7706

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 1.311 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us