Menu Search

Non-Threaded End Caps - Blue Inside Diameter101.3 mm | 3.990 in ; Inside Height 25.4 mm | 1.000 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A4A

3404 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $7.3676
200 - 799 $1.3397
800 + $1.2728
Standard pack: 200

Order in multiple of 20

Total price:

$147.35

20 x $7.3676

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us