Menu Search

Non-Threaded End Caps - Blue Inside Diameter18.3 mm | 0.720 in ; Inside Height 33.3 mm | 1.310 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A23/32A

1321 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
170 - 509 $0.7076
510 - 1699 $0.2832
1700 - 6799 $0.1289
6800 + $0.1221
Standard pack: 1700

Order in multiple of 1700

Total price:

$120.29

170 x $0.7076

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 1.311 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us