Menu Search

Round End Caps

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.0524 - $0.3027 13635 In stock
0.874 in
$0.0986 - $0.5711 11598 In stock
0.874 in
$0.152 - $0.8792 9654 In stock
0.874 in
$0.2432 - $1.4078 17600 In stock
0.874 in
$0.1712 - $0.9908 2596 In stock
0.874 in
$0.2024 - $1.1709 4574 In stock
1 in
$0.3281 - $1.8987 1347 In stock
1.252 in
$0.3534 - $2.0454 439 In stock
1.091 in
$0.1064 - $0.615 8640 In stock
0.874 in
$0.5022 - $2.9069 503 In stock
1.374 in
$1.2728 - $7.3676 3404 In stock
1 in
$0.1334 - $0.7706 528 In stock
1.311 in
$0.1028 - $0.5952 Request the lead time here
0.874 in
$0.0747 - $0.4317 55444 In stock
0.63 in
$0.1215 - $0.704 2500 In stock
0.787 in
$0.2394 - $1.3865 1328 In stock
1.043 in
$0.6161 - $3.5667 1000 In stock
1.094 in
$0.056 - $0.3231 Request the lead time here
0.874 in
$0.0777 - $0.4494 20080 In stock
0.63 in
$0.1238 - $0.7167 4000 In stock
0.787 in
  • of 8
Non-Threaded End Caps 6.35 mm 22.2 mm LDPE Blue

A1/4W/RA

Price Range
$0.3027 - $0.0524

Stock Levels
13635 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 17.46 mm 22.2 mm LDPE Blue

A11/16W/RA

Price Range
$0.5711 - $0.0986

Stock Levels
11598 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 28.58 mm 22.2 mm LDPE Blue

A1-1/8A

Price Range
$0.8792 - $0.152

Stock Levels
9654 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 44.45 mm 22.2 mm LDPE Blue

A1-3/4A

Price Range
$1.4078 - $0.2432

Stock Levels
17600 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 33.34 mm 22.2 mm LDPE Blue

A1-5/16W/RA

Price Range
$0.9908 - $0.1712

Stock Levels
2596 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 39.7 mm 25.4 mm LDPE Blue

A1-9/16A

Price Range
$1.1709 - $0.2024

Stock Levels
4574 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1 in
Non-Threaded End Caps - Blue Inside Diameter57.2 mm | 2.250 in ; Inside Height 31.8 mm | 1.250 in

A2-1/4A

Price Range
$1.8987 - $0.3281

Stock Levels
1347 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.252 in
Non-Threaded End Caps - Blue Inside Diameter69.2 mm | 2.725 in ; Inside Height 27.7 mm | 1.090 in

A2-3/4A

Price Range
$2.0454 - $0.3534

Stock Levels
439 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.091 in
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

A3/4W/RA

Price Range
$0.615 - $0.1064

Stock Levels
8640 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps - Blue Inside Diameter79.4 mm | 3.125 in ; Inside Height 34.9 mm | 1.375 in

A3-1/8A

Price Range
$2.9069 - $0.5022

Stock Levels
503 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.374 in
Non-Threaded End Caps - Blue Inside Diameter101.3 mm | 3.990 in ; Inside Height 25.4 mm | 1.000 in

A4A

Price Range
$7.3676 - $1.2728

Stock Levels
3404 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1 in
Non-Threaded End Caps - Blue Inside Diameter24.9 mm | 0.980 in ; Inside Height 33.3 mm | 1.310 in

A63/64A

Price Range
$0.7706 - $0.1334

Stock Levels
528 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    1.311 in
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

A9/16W/RA

Price Range
$0.5952 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 9.9 mm 16.0 mm LDPE Red

AR100A

Price Range
$0.4317 - $0.0747

Stock Levels
55444 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    0.63 in
Non-Threaded End Caps 18.5 mm 20.0 mm LDPE Red

AR120A

Price Range
$0.704 - $0.1215

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    0.787 in
Non-Threaded End Caps 28.0 mm 26.5 mm LDPE Red

AR140A

Price Range
$1.3865 - $0.2394

Stock Levels
1328 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    1.043 in
Non-Threaded End Caps 54.0 mm 27.8 mm LDPE Red

AR160A

Price Range
$3.5667 - $0.6161

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    1.094 in
Non-Threaded End Caps - Blue Inside Diameter7.1 mm | 0.281 in ; Inside Height 22.2 mm | 0.875 in

A9/32A

Price Range
$0.3231 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Inside Height
    0.874 in
Non-Threaded End Caps 11.4 mm 16.0 mm LDPE Red

AR105A

Price Range
$0.4494 - $0.0777

Stock Levels
20080 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    0.63 in
Non-Threaded End Caps 20.0 mm 20.0 mm LDPE Red

AR125A

Price Range
$0.7167 - $0.1238

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Inside Height
    0.787 in