Menu Search

Non-Threaded End Caps 39.7 mm 25.4 mm LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A1-9/16A

4574 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.1313
500 - 1199 $0.4526
1200 - 4799 $0.2058
4800 + $0.1955
Standard pack: 1200

Order in multiple of 100

Total price:

$113.13

100 x $1.1313

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us