Quantity | Unit price |
---|---|
100 - 799 | $1.6782 |
800 - 3199 | $0.3051 |
3200 + | $0.2898 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Red |
Inside Diameter | 35 mm |
Inside Diameter | 1.378 in |
Inside Height | 26.5 mm |
Inside Height | 1.043 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue