Quantity | Unit price |
---|---|
200 - 999 | $0.5637 |
1000 - 4999 | $0.2253 |
5000 - 19999 | $0.1025 |
20000 + | $0.0972 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Red |
Inside Diameter | 16 mm |
Inside Diameter | 0.630 in |
Inside Height | 20 mm |
Inside Height | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue