Menu Search

N/A - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 14 gauge pipe with a wall thickness.
Item code:

RTG1570A

1602 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 69 $8.4188
70 - 139 $4.1978
140 - 699 $1.6817
700 - 5599 $0.7466
5600 - 10499 $0.6717
10500 - 20299 $0.6345
20300 + $0.5994
Standard pack: 700

Order any quantity

Total price:

$8.42

1 x $8.4188

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 14
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us