Menu Search

Ratchet Post & Pin Rivets

In stock

Our Snap fasteners include a Nylon option that is flame rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.

The rivet assembly includes the male clip, the female washer that are used to mate two surfaces together. They are an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colors include; Natural, Black, White and High Clarity (Transparent).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Male Clip Shank Length  Maximum Compatible Panel Thickness View
$0.0932 - $0.1278 246000 In stock
0.094 in
0.5 in
0.374 in
$0.0743 - $0.0915 Request the lead time here
0.700 in
$0.0509 - $0.0699 8000 In stock
0.217 in
$0.1346 - $0.1845 Request the lead time here
0.094 in
0.374 in
0.291 in
$0.1563 - $0.1805 Request the lead time here
0.787 in
1.732 in
1.811 in
$0.1563 - $0.1805 1000 In stock
0.787 in
1.732 in
1.811 in
$0.1517 - $0.1709 6000 In stock
0.394 in
0.591 in
0.315 in
$0.1563 - $0.1805 1000 In stock
0.787 in
1.732 in
1.575 in
$0.1563 - $0.1805 3000 In stock
0.787 in
1.732 in
1.811 in
$0.1517 - $0.1733 1000 In stock
0.787 in
1.102 in
0.866 in
$0.1517 - $0.1709 Request the lead time here
0.394 in
0.591 in
0.315 in
$0.1517 - $0.1733 Request the lead time here
0.787 in
0.551 in
0.394 in
$0.1563 - $0.1805 1000 In stock
0.787 in
0.551 in
0.709 in
$0.1517 - $0.1733 1000 In stock
0.787 in
0.551 in
0.394 in
$0.1517 - $0.1733 6000 In stock
0.787 in
0.394 in
$0.2309 - $0.2624 Request the lead time here
0.394 in
0.866 in
0.63 in
$0.1563 - $0.1805 1000 In stock
0.787 in
1.102 in
1.181 in
$0.9134 - $1.0431 Request the lead time here
0.787 in
0.551 in
0.709 in
$0.1517 - $0.1709 2000 In stock
0.394 in
0.591 in
0.315 in
$0.1517 - $0.1733 Request the lead time here
0.787 in
1.102 in
0.866 in
  • of 2
Snap-Together Rivet - Natural ; Nylon ;Compatible Hole Diameter Range 2.4 mm | 0.094 in; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in

27AMR0940500

Price Range
$0.1278 - $0.0932

Stock Levels
246000 In stock
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    0.5 in
  • Male Clip Stem Diameter
    0.094 in
  • Compatible Hole Diameter Range
    0.094 in
  • Compatible Panel Thickness Range
    0.063 - 0.374 in
Snap-Together Rivet 11.1 mm 1.9 mm Nylon Black

27DM070B

Price Range
$0.0915 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    0.700 in
  • Operating Temperature Range
    -40 - 185 °F
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
  • Rivet Type
    Female Rivet
Snap-Together Rivet 0.380 in 0.160 in Nylon 6/6 Black

27MRM218125B

Price Range
$0.0699 - $0.0509

Stock Levels
8000 In stock
Attributes
  • Compatible Panel Thickness Range
    0.126 - 0.217 in
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
  • Rivet Type
    Male Barbed Rivet
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 9.0 mm 1.6 mm Nylon Black

27AMR0940375B

Price Range
$0.1845 - $0.1346

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    0.374 in
  • Male Clip Stem Diameter
    0.094 in
  • Compatible Hole Diameter Range
    0.094 in
  • Compatible Panel Thickness Range
    0.071 - 0.291 in
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE Black

8501440901VR

Price Range
$0.1805 - $0.1563

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 46.0 mm | 0.472 - 1.811 in

8501440900VR

Price Range
$0.1805 - $0.1563

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Assembly Clip 8.0 mm 8.0 mm 0.630 in LDPE Black

8501150901VR

Price Range
$0.1709 - $0.1517

Stock Levels
6000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE White

8502440908VR

Price Range
$0.1805 - $0.1563

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.787 - 1.575 in
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE White

8501440908VR

Price Range
$0.1805 - $0.1563

Stock Levels
3000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE Black

8502260901VR

Price Range
$0.1733 - $0.1517

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.866 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150908VR

Price Range
$0.1709 - $0.1517

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE White

8502160908VR

Price Range
$0.1733 - $0.1517

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 18.0 mm | 0.472 - 0.709 in

8501160900VR

Price Range
$0.1805 - $0.1563

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 0.709 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160900VR

Price Range
$0.1733 - $0.1517

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE Black

8502160901VR

Price Range
$0.1733 - $0.1517

Stock Levels
6000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
  • Female Washer Head Height
    3 mm
Assembly Clip 16.0 mm 16.0 mm 0.630 in LDPE Black

8501220901VR

Price Range
$0.2624 - $0.2309

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.63 in
Assembly Clip 12.0 mm 30.0 mm 0.787 in LDPE White

8501260908VR

Price Range
$0.1805 - $0.1563

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.181 in
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE White

8501160908VR

Price Range
$1.0431 - $0.9134

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 0.709 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150900VR

Price Range
$0.1709 - $0.1517

Stock Levels
2000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE White

8502260908VR

Price Range
$0.1733 - $0.1517

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.866 in