Quantity | Unit price |
---|---|
1000 - 9999 | $0.0884 |
10000 - 24999 | $0.0797 |
25000 + | $0.0717 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 0.700 in |
---|---|
Compatible Hole Diameter Range | 17.8 mm |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Rivet Type | Female Rivet |
Rivet Fitting Style | Snap-Together |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue