| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1674 |
| 10000 + | $0.1466 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Male Clip Head Height | 3 mm |
|---|---|
| Male Clip Head Height | 3 mm |
| Male Clip Shank Length | 1.102 in |
| Male Clip Shank Length | 28 mm |
| Male Clip Stem Diameter | 0.236 in |
| Male Clip Stem Diameter | 6.0 mm |
| Compatible Hole Diameter Range | 0.315 - 0.787 in |
| Compatible Hole Diameter Range | 8.0 - 20.0 mm |
| Compatible Panel Thickness Range | 0.236 - 0.866 in |
| Compatible Panel Thickness Range | 6.0 - 22.0 mm |
| Female Washer Head Height | 3 mm |
| Female Washer Head Height | 3 mm |
| Female Washer Stem Length | 0.236 in |
| Female Washer Stem Length | 6 mm |
| Hub Height | 4.0 mm |
| Hub Height | 0.157 in |
| Operating Temperature Range | -50 - 85 °C |
| Operating Temperature Range | -58 - 185 °F |
| Material Flammability Standard | UL94 HB;UL94 V-0 |
| Rivet Material | PP |
| Washer Material | LDPE |
| Colour | Black |
| Rivet Type | Snap Fastener |
| Rivet Fitting Style | Snap-Together |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue