Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.5444 - $1.9065 | 7750 In stock |
0.343 in
8.7 mm
|
Black
|
4.146 in
105.3 mm
|
Double Grip Inter-Locking
|
4.402 in
111.8 mm
|
0.098 in
2.48 mm
|
||
| $0.2066 - $0.3147 | 11500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.394 in
10.0 mm
|
0.062 in
1.6 mm
|
||
| $0.2547 - $0.3885 | 13900 In stock |
0.250 in
6.4 mm
|
Natural
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
||
| $0.3291 - $0.5015 | 17750 In stock |
0.313 in
8 mm
|
Natural
|
1.031 in
26.2 mm
|
Interlocking Design
|
1.189 in
30.2 mm
|
0.062 in
1.6 mm
|
||
| $1.3158 - $1.6245 | 500 In stock |
0.354 in
9.0 mm
|
Black
|
3.146 in
79.9 mm
|
Double Grip Inter-Locking
|
3.346 in
85.0 mm
|
0.122 in
3.09 mm
|
||
| $0.327 - $0.4982 | Request the lead time here |
0.230 in
5.8 mm
|
Natural
|
0.358 in
9.1 mm
|
Fin Clip Base, Inter-Locking
|
0.394 in
10.0 mm
|
0.070 in
1.8 mm
|
||
| $1.3362 - $1.6497 | 2000 In stock |
0.354 in
9.0 mm
|
Black
|
3.35 in
85.1 mm
|
Double Grip Inter-Locking
|
3.567 in
90.6 mm
|
0.099 in
2.51 mm
|
||
| $0.5118 - $0.78 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2675 - $0.4077 | 1500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.839 in
21.3 mm
|
Interlocking Design
|
0.941 in
23.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2493 - $0.3422 | 25000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
||
| $0.4785 - $0.7292 | 34250 In stock |
0.313 in
8 mm
|
Natural
|
1.252 in
31.8 mm
|
Interlocking Design
|
1.425 in
36.2 mm
|
0.062 in
1.6 mm
|
||
| $0.5652 - $0.8615 | 4800 In stock |
0.406 in
10.3 mm
|
Natural
|
1.87 in
47.5 mm
|
Interlocking Design
|
2.126 in
54.0 mm
|
0.062 in
1.6 mm
|
||
| $0.2645 - $0.4028 | 6500 In stock |
0.216 in
5.5 mm
|
Natural
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.874 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| $0.5243 - $0.7989 | 7200 In stock |
0.344 in
8.7 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| $0.1995 - $0.3041 | 33500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
||
| $0.5424 - $0.8268 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.2549 - $0.3147 | 6000 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
Double Grip Inter-Locking
|
0.508 in
12.9 mm
|
0.062 in
1.57 mm
|
||
| $0.4154 - $0.5127 | 8750 In stock |
0.319 in
8.1 mm
|
Black
|
1.043 in
26.5 mm
|
Double Grip Inter-Locking
|
1.161 in
29.5 mm
|
0.093 in
2.36 mm
|
||
| $0.6227 - $0.7688 | 250 In stock |
0.362 in
9.2 mm
|
Black
|
1.496 in
38.0 mm
|
Double Grip Inter-Locking
|
1.614 in
41.0 mm
|
0.078 in
1.98 mm
|
||
| $0.6647 - $0.8208 | 43750 In stock |
0.354 in
9.0 mm
|
Black
|
1.909 in
48.5 mm
|
Double Grip Inter-Locking
|
2.118 in
53.8 mm
|
0.078 in
1.98 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue