Menu Search

Quick Assemble Hose Clamps

In stock

Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.

Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.

Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
105 results
Product SKUs information
Item Code Price range Availability Width Colour Minimum Inside Diameter Mount Style Maximum Inside Diameter Thickness View
$0.192 - $0.2928 2000 In stock
0.230 in
Black
0.430 in
Interlocking Design
0.480 in
0.070 in
$0.225 - $0.3428 3000 In stock
0.230 in
Black
0.525 in
Interlocking Design
0.605 in
0.070 in
$0.1928 - $0.2937 7000 In stock
0.230 in
Natural
0.350 in
Interlocking Design
0.395 in
0.070 in
$0.1863 - $0.2838 16000 In stock
0.156 in
Natural
0.235 in
Interlocking Design
0.260 in
0.040 in
$0.1824 - $0.278 1000 In stock
0.230 in
Black
0.350 in
Interlocking Design
0.395 in
0.070 in
$0.2306 - $0.3515 500 In stock
0.230 in
Black
0.655 in
Interlocking Design
0.750 in
0.070 in
$0.6507 - $0.9917 Request the lead time here
0.250 in
Black
0.988 in
Fin Clip Base, Inter-Locking
1.134 in
0.070 in
$0.2612 - $0.398 10000 In stock
0.219 in
Natural
0.669 in
Interlocking Design
0.776 in
0.062 in
$0.2685 - $0.3317 Request the lead time here
0.24 in
Black
0.472 in
Double Grip Inter-Locking
0.543 in
0.062 in
$0.3291 - $0.5015 12500 In stock
0.250 in
Natural
0.886 in
Interlocking Design
1.024 in
0.062 in
22HCFC106188 $0.5915 - $0.9015 300 In stock
0.250 in
Natural
0.988 in
Fin Clip Base, Inter-Locking
1.134 in
0.070 in
$0.2612 - $0.398 7500 In stock
0.219 in
Natural
0.728 in
Interlocking Design
0.791 in
0.062 in
$0.5721 - $0.8721 Request the lead time here
0.406 in
Natural
2.122 in
Interlocking Design
2.39 in
0.062 in
$0.833 - $1.0281 750 In stock
0.362 in
Black
2.48 in
Double Grip Inter-Locking
2.654 in
0.102 in
$0.2555 - $0.3503 2000 In stock
0.219 in
Natural
0.476 in
Interlocking Design
0.535 in
0.062 in
$1.361 - $1.6803 1250 In stock
0.335 in
Black
3.846 in
Double Grip Inter-Locking
4.02 in
0.099 in
$0.2261 - $0.3102 115000 In stock
0.219 in
Natural
0.244 in
Interlocking Design
0.291 in
0.047 in
$0.2993 - $0.4104 21000 In stock
0.250 in
Natural
0.539 in
Interlocking Design
0.606 in
0.062 in
$0.1008 - $0.1242 9000 In stock
0.169 in
Black
0.22 in
Double Grip Inter-Locking
0.256 in
0.062 in
$0.833 - $1.0281 3000 In stock
0.374 in
Black
2.559 in
Double Grip Inter-Locking
2.717 in
0.109 in
  • of 6
Interlocking Design N/A Inside Diameter Range - 10.9 - 12.2 mm | 0.430 - 0.480 in

22HSC0060B

Price Range
$0.2928 - $0.192

Stock Levels
2000 In stock
Attributes
  • Minimum Inside Diameter
    0.430 in
  • Maximum Inside Diameter
    0.480 in
  • Thickness
    0.070 in
  • Width
    0.230 in
  • Clamp Style
    Push Lock
Interlocking Design N/A Inside Diameter Range - 13.3 - 15.4 mm | 0.525 - 0.605 in

22HSC0100B

Price Range
$0.3428 - $0.225

Stock Levels
3000 In stock
Attributes
  • Minimum Inside Diameter
    0.525 in
  • Maximum Inside Diameter
    0.605 in
  • Thickness
    0.070 in
  • Width
    0.230 in
  • Clamp Style
    Push Lock
Interlocking Design N/A Inside Diameter Range - 8.9 - 10 mm | 0.350 - 0.395 in

22HSC0020

Price Range
$0.2937 - $0.1928

Stock Levels
7000 In stock
Attributes
  • Minimum Inside Diameter
    0.350 in
  • Maximum Inside Diameter
    0.395 in
  • Thickness
    0.070 in
  • Width
    0.230 in
  • Clamp Style
    Push Lock
Interlocking Design N/A Inside Diameter Range - 6 - 6.6 mm | 0.235 - 0.260 in

22HSC0010

Price Range
$0.2838 - $0.1863

Stock Levels
16000 In stock
Attributes
  • Minimum Inside Diameter
    0.235 in
  • Maximum Inside Diameter
    0.260 in
  • Thickness
    0.040 in
  • Width
    0.156 in
  • Clamp Style
    Push Lock
Interlocking Design N/A Inside Diameter Range - 8.9 - 10 mm | 0.350 - 0.395 in

22HSC0020B

Price Range
$0.278 - $0.1824

Stock Levels
1000 In stock
Attributes
  • Minimum Inside Diameter
    0.350 in
  • Maximum Inside Diameter
    0.395 in
  • Thickness
    0.070 in
  • Width
    0.230 in
  • Clamp Style
    Push Lock
Interlocking Design N/A Inside Diameter Range - 16.6 - 19.1 mm | 0.655 - 0.750 in

22HSC0140B

Price Range
$0.3515 - $0.2306

Stock Levels
500 In stock
Attributes
  • Minimum Inside Diameter
    0.655 in
  • Maximum Inside Diameter
    0.750 in
  • Thickness
    0.070 in
  • Width
    0.230 in
  • Clamp Style
    Push Lock
Hose Clamp 25.1 mm 28.8 mm Nylon 6/6 Black

22HCFC106188B

Price Range
$0.9917 - $0.6507

Stock Levels
Request the lead time here
Attributes
  • Minimum Inside Diameter
    0.988 in
  • Maximum Inside Diameter
    1.134 in
  • Thickness
    0.070 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 17 - 19.7 mm | 0.670 - 0.776 in

22HC0672

Price Range
$0.398 - $0.2612

Stock Levels
10000 In stock
Attributes
  • Minimum Inside Diameter
    0.669 in
  • Maximum Inside Diameter
    0.776 in
  • Thickness
    0.062 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 12 - 13.8 mm | 0.472 - 0.543 in

22DGHC00D

Price Range
$0.3317 - $0.2685

Stock Levels
Request the lead time here
Attributes
  • Minimum Inside Diameter
    0.472 in
  • Maximum Inside Diameter
    0.543 in
  • Thickness
    0.062 in
  • Width
    0.24 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 22.5 - 26 mm | 0.885 - 1.025 in

22HC0953

Price Range
$0.5015 - $0.3291

Stock Levels
12500 In stock
Attributes
  • Minimum Inside Diameter
    0.886 in
  • Maximum Inside Diameter
    1.024 in
  • Thickness
    0.062 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Fin Clip Base, Inter-Locking Hose Clamp Inside Diameter Range - 25.1 - 28.8 mm | 0.990 - 1.135 in

22HCFC106188

Price Range
$0.9015 - $0.5915

Stock Levels
300 In stock
Attributes
  • Minimum Inside Diameter
    0.988 in
  • Maximum Inside Diameter
    1.134 in
  • Thickness
    0.070 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 18.5 - 21 mm | 0.730 - 0.825 in

22HC0750

Price Range
$0.398 - $0.2612

Stock Levels
7500 In stock
Attributes
  • Minimum Inside Diameter
    0.728 in
  • Maximum Inside Diameter
    0.791 in
  • Thickness
    0.062 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 53.8 - 60.7 mm | 2.120 - 2.390 in

22HC2125

Price Range
$0.8721 - $0.5721

Stock Levels
Request the lead time here
Attributes
  • Minimum Inside Diameter
    2.122 in
  • Maximum Inside Diameter
    2.39 in
  • Thickness
    0.062 in
  • Width
    0.406 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 63 - 67.4 mm | 2.480 - 2.654 in

22DGHC064

Price Range
$1.0281 - $0.833

Stock Levels
750 In stock
Attributes
  • Minimum Inside Diameter
    2.48 in
  • Maximum Inside Diameter
    2.654 in
  • Thickness
    0.102 in
  • Width
    0.362 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 12.1 - 13.6 mm | 0.475 - 0.536 in

22HC0468

Price Range
$0.3503 - $0.2555

Stock Levels
2000 In stock
Attributes
  • Minimum Inside Diameter
    0.476 in
  • Maximum Inside Diameter
    0.535 in
  • Thickness
    0.062 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 97.7 - 102.1 mm | 3.846 - 4.020 in

22DGHC096

Price Range
$1.6803 - $1.361

Stock Levels
1250 In stock
Attributes
  • Minimum Inside Diameter
    3.846 in
  • Maximum Inside Diameter
    4.02 in
  • Thickness
    0.099 in
  • Width
    0.335 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 6 - 6.6 mm | 0.235 - 0.260 in

22HC0250

Price Range
$0.3102 - $0.2261

Stock Levels
115000 In stock
Attributes
  • Minimum Inside Diameter
    0.244 in
  • Maximum Inside Diameter
    0.291 in
  • Thickness
    0.047 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 13.7 - 15.4 mm | 0.538 - 0.608 in

22HC0531

Price Range
$0.4104 - $0.2993

Stock Levels
21000 In stock
Attributes
  • Minimum Inside Diameter
    0.539 in
  • Maximum Inside Diameter
    0.606 in
  • Thickness
    0.062 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 5.6 - 6.5 mm | 0.220 - 0.256 in

22DGHC00A

Price Range
$0.1242 - $0.1008

Stock Levels
9000 In stock
Attributes
  • Minimum Inside Diameter
    0.22 in
  • Maximum Inside Diameter
    0.256 in
  • Thickness
    0.062 in
  • Width
    0.169 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 65 - 69 mm | 2.559 - 2.717 in

22DGHC065

Price Range
$1.0281 - $0.833

Stock Levels
3000 In stock
Attributes
  • Minimum Inside Diameter
    2.559 in
  • Maximum Inside Diameter
    2.717 in
  • Thickness
    0.109 in
  • Width
    0.374 in
  • Clamp Style
    Push Lock