Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.7133 - $0.8807 | 1500 In stock |
0.37 in
9.4 mm
|
Black
|
2.165 in
55.0 mm
|
Double Grip Inter-Locking
|
2.382 in
60.5 mm
|
0.093 in
2.36 mm
|
||
| $0.1863 - $0.2838 | 16000 In stock |
0.156 in
4 mm
|
Natural
|
0.235 in
6 mm
|
Interlocking Design
|
0.260 in
6.6 mm
|
0.040 in
1 mm
|
||
| $0.1824 - $0.278 | 1000 In stock |
0.230 in
5.8 mm
|
Black
|
0.350 in
8.9 mm
|
Interlocking Design
|
0.395 in
10 mm
|
0.070 in
1.8 mm
|
||
| $0.1928 - $0.2937 | 7000 In stock |
0.230 in
5.8 mm
|
Natural
|
0.350 in
8.9 mm
|
Interlocking Design
|
0.395 in
10 mm
|
0.070 in
1.8 mm
|
||
| $0.203 - $0.3093 | 73000 In stock |
0.230 in
5.8 mm
|
Natural
|
0.430 in
10.9 mm
|
Interlocking Design
|
0.480 in
12.2 mm
|
0.070 in
1.8 mm
|
||
| 22HSC0015B | $0.1763 - $0.2685 | 20495 In stock |
0.150 in
3.8 mm
|
Black
|
0.283 in
7.2 mm
|
Interlocking Design
|
0.312 in
7.9 mm
|
0.050 in
1.3 mm
|
|
| $0.1983 - $0.302 | 4000 In stock |
0.230 in
5.8 mm
|
Black
|
0.360 in
9.1 mm
|
Interlocking Design
|
0.410 in
10.4 mm
|
0.070 in
1.8 mm
|
||
| $0.225 - $0.3428 | 5000 In stock |
0.230 in
5.8 mm
|
Black
|
0.500 in
12.7 mm
|
Interlocking Design
|
0.545 in
13.8 mm
|
0.070 in
1.8 mm
|
||
| $0.2306 - $0.3515 | 1000 In stock |
0.230 in
5.8 mm
|
Black
|
0.580 in
14.7 mm
|
Interlocking Design
|
0.660 in
16.8 mm
|
0.070 in
1.8 mm
|
||
| $0.2361 - $0.3599 | 48000 In stock |
0.230 in
5.8 mm
|
Black
|
0.779 in
19.8 mm
|
Interlocking Design
|
0.899 in
22.8 mm
|
0.070 in
1.8 mm
|
||
| $0.2936 - $0.4475 | 2000 In stock |
0.250 in
6.4 mm
|
Black
|
0.900 in
22.9 mm
|
Interlocking Design
|
1.072 in
27.2 mm
|
0.070 in
1.8 mm
|
||
| $0.2936 - $0.4475 | 7500 In stock |
0.250 in
6.4 mm
|
Black
|
0.990 in
25.1 mm
|
Interlocking Design
|
1.135 in
28.8 mm
|
0.070 in
1.8 mm
|
||
| $0.225 - $0.3428 | 500 In stock |
0.230 in
5.8 mm
|
Natural
|
0.525 in
13.3 mm
|
Interlocking Design
|
0.605 in
15.4 mm
|
0.070 in
1.8 mm
|
||
| $0.2306 - $0.3515 | 6500 In stock |
0.230 in
5.8 mm
|
Natural
|
0.655 in
16.6 mm
|
Interlocking Design
|
0.750 in
19.1 mm
|
0.070 in
1.8 mm
|
||
| $0.2361 - $0.3599 | 3600 In stock |
0.230 in
5.8 mm
|
Natural
|
0.859 in
21.8 mm
|
Interlocking Design
|
0.989 in
25.1 mm
|
0.070 in
1.8 mm
|
||
| $0.2675 - $0.4077 | 14000 In stock |
0.219 in
5.6 mm
|
Black
|
0.839 in
21.3 mm
|
Interlocking Design
|
0.941 in
23.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2555 - $0.3503 | 3000 In stock |
0.219 in
5.6 mm
|
Black
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
||
| $0.261 - $0.398 | 5100 In stock |
0.219 in
5.6 mm
|
Black
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.776 in
19.7 mm
|
0.062 in
1.6 mm
|
||
| $0.5243 - $0.7989 | 2100 In stock |
0.344 in
8.7 mm
|
Black
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| $0.5652 - $0.8615 | 3500 In stock |
0.406 in
10.3 mm
|
Black
|
1.87 in
47.5 mm
|
Interlocking Design
|
2.126 in
54.0 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue