Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3488 - $0.4305 | 8250 In stock |
0.28 in
7.11 mm
|
Black
|
0.965 in
24.5 mm
|
Double Grip Inter-Locking
|
1.091 in
27.7 mm
|
0.078 in
1.98 mm
|
||
| $0.7547 - $0.9317 | 3750 In stock |
0.358 in
9.1 mm
|
Black
|
2.323 in
59.0 mm
|
Double Grip Inter-Locking
|
2.559 in
65.0 mm
|
0.109 in
2.77 mm
|
||
| $1.2953 - $1.5993 | 500 In stock |
0.346 in
8.8 mm
|
Black
|
3.059 in
77.7 mm
|
Double Grip Inter-Locking
|
3.197 in
81.2 mm
|
0.102 in
2.59 mm
|
||
| $0.3344 - $0.413 | 1250 In stock |
0.252 in
6.4 mm
|
Black
|
0.799 in
20.3 mm
|
Double Grip Inter-Locking
|
0.906 in
23.0 mm
|
0.078 in
1.98 mm
|
||
| $0.4241 - $0.5234 | 1250 In stock |
0.354 in
9.0 mm
|
Black
|
1.134 in
28.8 mm
|
Double Grip Inter-Locking
|
1.268 in
32.2 mm
|
0.078 in
1.98 mm
|
||
| $0.6333 - $0.7818 | 3654 In stock |
0.354 in
9.0 mm
|
Black
|
1.579 in
40.1 mm
|
Double Grip Inter-Locking
|
1.74 in
44.2 mm
|
0.078 in
1.98 mm
|
||
| $0.689 - $0.8508 | 15250 In stock |
0.354 in
9.0 mm
|
Black
|
2.087 in
53.0 mm
|
Double Grip Inter-Locking
|
2.224 in
56.5 mm
|
0.093 in
2.36 mm
|
||
| $0.8874 - $1.0955 | 3000 In stock |
0.358 in
9.1 mm
|
Black
|
2.756 in
70.0 mm
|
Double Grip Inter-Locking
|
2.969 in
75.4 mm
|
0.093 in
2.36 mm
|
||
| $0.347 - $0.4286 | 250 In stock |
0.276 in
7.0 mm
|
Black
|
0.874 in
22.2 mm
|
Double Grip Inter-Locking
|
0.902 in
22.9 mm
|
0.078 in
1.98 mm
|
||
| $0.605 - $0.7467 | 1100 In stock |
0.358 in
9.1 mm
|
Black
|
1.26 in
32.0 mm
|
Double Grip Inter-Locking
|
1.37 in
34.8 mm
|
0.078 in
1.98 mm
|
||
| $0.644 - $0.7947 | 1250 In stock |
0.354 in
9.0 mm
|
Black
|
1.701 in
43.2 mm
|
Double Grip Inter-Locking
|
1.819 in
46.2 mm
|
0.078 in
1.98 mm
|
||
| $0.7133 - $0.8807 | 1500 In stock |
0.37 in
9.4 mm
|
Black
|
2.165 in
55.0 mm
|
Double Grip Inter-Locking
|
2.382 in
60.5 mm
|
0.093 in
2.36 mm
|
||
| 22HSC0010B | $0.1863 - $0.2838 | 8000 In stock |
0.156 in
4 mm
|
Black
|
0.235 in
6 mm
|
Interlocking Design
|
0.260 in
6.6 mm
|
0.040 in
1 mm
|
|
| $0.1983 - $0.302 | 3000 In stock |
0.230 in
5.8 mm
|
Natural
|
0.360 in
9.1 mm
|
Interlocking Design
|
0.410 in
10.4 mm
|
0.070 in
1.8 mm
|
||
| $0.2378 - $0.3624 | 1000 In stock |
0.230 in
5.8 mm
|
Natural
|
0.500 in
12.7 mm
|
Interlocking Design
|
0.545 in
13.8 mm
|
0.070 in
1.8 mm
|
||
| $0.2936 - $0.4475 | 250 In stock |
0.250 in
6.4 mm
|
Natural
|
0.900 in
22.9 mm
|
Interlocking Design
|
1.072 in
27.2 mm
|
0.070 in
1.8 mm
|
||
| $0.1928 - $0.2937 | 7000 In stock |
0.230 in
5.8 mm
|
Natural
|
0.350 in
8.9 mm
|
Interlocking Design
|
0.395 in
10 mm
|
0.070 in
1.8 mm
|
||
| $0.4266 - $0.6504 | 36000 In stock |
0.280 in
7.1 mm
|
Black
|
1.123 in
28.5 mm
|
Interlocking Design
|
1.296 in
32.9 mm
|
0.070 in
1.8 mm
|
||
| $0.2936 - $0.4475 | 7500 In stock |
0.250 in
6.4 mm
|
Black
|
0.990 in
25.1 mm
|
Interlocking Design
|
1.135 in
28.8 mm
|
0.070 in
1.8 mm
|
||
| $0.2306 - $0.3515 | 15000 In stock |
0.230 in
5.8 mm
|
Natural
|
0.580 in
14.7 mm
|
Interlocking Design
|
0.660 in
16.8 mm
|
0.070 in
1.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue