| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.9917 |
| 1000 - 4999 | $0.8925 |
| 5000 - 9999 | $0.8033 |
| 10000 - 24999 | $0.7229 |
| 25000 + | $0.6507 |
| Minimum Inside Diameter | 25.1 mm |
|---|---|
| Minimum Inside Diameter | 0.988 in |
| Maximum Inside Diameter | 28.8 mm |
| Maximum Inside Diameter | 1.134 in |
| Thickness | 1.8 mm |
| Thickness | 0.070 in |
| Width | 6.4 mm |
| Width | 0.250 in |
| Clamp Style | Push Lock |
| Colour | Black |
| Full Material | Polyamide 6/6 |
| Material | Nylon 6/6 |
| Mount Style | Fin Clip Base, Inter-Locking |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue