Removable Push-In Rivets comprise of a two part assembly; a pin and a grommet. The range includes options where the pin and grommet are provided unassembled or provided fully assembled.
Easy to install - they can be easily snapped into position by hand. The rivet is conveniently removed by simply retracting the pin, and then the grommet. This useful design is optimal for blind-side fixing.
These rivets can be used in a round or rectangular hole. When installed in a rectangular hole, rotation is prevented.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View |
---|---|---|---|---|---|---|
$0.2796 - $0.3261 | 83000 In stock |
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
||
$0.2544 - $0.2966 | 17000 In stock |
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
$0.2796 - $0.3261 | 3000 In stock |
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
$0.5261 - $0.6137 | 80000 In stock |
0.437 in
11.1 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
$0.5786 - $0.6749 | 893500 In stock |
0.437 in
11.1 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
$0.5786 - $0.6749 | 17500 In stock |
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
$0.2796 - $0.3261 | Request the lead time here |
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
0.188 in
4.8 mm
|
||
$0.5261 - $0.6137 | 20000 In stock |
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
$0.3826 - $0.7247 | 8000 In stock |
0.433 in
11.0 mm
|
|
0.208 in
5.3 mm
|
||
$0.4477 - $0.8514 | 6000 In stock |
0.433 in
11.0 mm
|
|
0.208 in
5.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue