Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
239 results
Product SKUs information
Item Code Price range Availability Pin Diameter Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.1178 - $0.1613 2000 In stock
0.197 in
0.199 in
0.122 in
0.129 in
0.469 in
$0.0692 - $0.0947 2000 In stock
0.260 in
0.270 in
0.060 in
0.171 in
0.594 in
$0.042 - $0.0578 3000 In stock
0.160 in
0.160 in
0.040 in
0.080 in
0.234 in
$0.1613 - $0.2213 3000 In stock
0.180 in
0.182 in
0.059 in
0.320 in
0.750 in
$0.0753 - $0.1032 Request the lead time here
0.124 in
0.126 in
0.040 in
0.080 in
0.234 in
$0.0461 - $0.0632 24000 In stock
0.112 in
0.114 in
0.060 in
0.670 in
0.250 in
$0.3458 - $0.4743 Request the lead time here
0.288 in
0.312 in
0.061 in
0.260 in
0.687 in
$0.1913 - $0.2624 500 In stock
0.243 in
0.245 in
0.121 in
0.064 in
0.500 in
$0.0629 - $0.0861 Request the lead time here
0.130 in
0.132 in
0.041 in
0.210 in
0.203 in
$0.0459 - $0.0632 9000 In stock
0.115 in
0.117 in
0.040 in
0.235 in
0.203 in
$0.1509 - $0.207 Request the lead time here
0.360 in
0.392 in
0.060 in
1.020 in
0.500 in
$0.0546 - $0.0752 Request the lead time here
0.120 in
0.122 in
0.043 in
0.750 in
0.234 in
$0.0966 - $0.1325 Request the lead time here
0.192 in
0.194 in
0.052 in
1.010 in
0.375 in
$0.0366 - $0.0503 Request the lead time here
0.096 in
0.102 in
0.042 in
0.268 in
0.175 in
$0.1373 - $0.1883 1500 In stock
0.165 in
0.170 in
0.064 in
1.062 in
0.375 in
$0.0573 - $0.0785 Request the lead time here
0.110 in
0.113 in
0.064 in
0.813 in
0.248 in
$0.0701 - $0.096 5000 In stock
0.095 in
0.135 in
0.048 in
0.095 in
0.312 in
$0.174 - $0.2388 34000 In stock
0.243 in
0.252 in
0.065 in
0.300 in
0.453 in
$0.0435 - $0.0596 Request the lead time here
0.120 in
0.122 in
0.042 in
0.170 in
0.203 in
$0.0783 - $0.1074 16000 In stock
0.240 in
0.242 in
0.056 in
0.281 in
0.500 in
  • of 12
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.1 mm | 0.199 in ;

27PIF0076

Price Range
$0.1613 - $0.1178

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.199 in
  • Pin Diameter
    0.197 in
  • Anchor Length
    0.277 in
  • Head Diameter
    0.469 in
  • Head Height
    0.122 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.9 mm | 0.270 in ;

27PIF0070

Price Range
$0.0947 - $0.0692

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.270 in
  • Pin Diameter
    0.260 in
  • Anchor Length
    0.358 in
  • Head Diameter
    0.594 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.1 mm | 0.160 in ;

27PIF0109

Price Range
$0.0578 - $0.042

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.160 in
  • Pin Diameter
    0.160 in
  • Anchor Length
    0.140 in
  • Head Diameter
    0.234 in
  • Head Height
    0.040 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ;

27PIF0116

Price Range
$0.2213 - $0.1613

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.182 in
  • Pin Diameter
    0.180 in
  • Anchor Length
    0.500 in
  • Head Diameter
    0.750 in
  • Head Height
    0.059 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.2 mm | 0.126 in ;

27PIF0120

Price Range
$0.1032 - $0.0753

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Pin Diameter
    0.124 in
  • Anchor Length
    0.140 in
  • Head Diameter
    0.234 in
  • Head Height
    0.040 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.9 mm | 0.114 in ;

27PIF0128

Price Range
$0.0632 - $0.0461

Stock Levels
24000 In stock
Attributes
  • Compatible Hole Diameter
    0.114 in
  • Pin Diameter
    0.112 in
  • Anchor Length
    0.805 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 7.9 mm | 0.312 in ;

27PIF0016

Price Range
$0.4743 - $0.3458

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.312 in
  • Pin Diameter
    0.288 in
  • Anchor Length
    0.525 in
  • Head Diameter
    0.687 in
  • Head Height
    0.061 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.2 mm | 0.245 in ;

27PIF0022

Price Range
$0.2624 - $0.1913

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter
    0.245 in
  • Pin Diameter
    0.243 in
  • Anchor Length
    0.249 in
  • Head Diameter
    0.500 in
  • Head Height
    0.121 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.4 mm | 0.132 in ;

27PIF0029

Price Range
$0.0861 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.132 in
  • Pin Diameter
    0.130 in
  • Anchor Length
    0.301 in
  • Head Diameter
    0.203 in
  • Head Height
    0.041 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3 mm | 0.117 in ;

27PIF0045

Price Range
$0.0632 - $0.0459

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.117 in
  • Pin Diameter
    0.115 in
  • Anchor Length
    0.305 in
  • Head Diameter
    0.203 in
  • Head Height
    0.040 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 10 mm | 0.392 in ;

27PIF0099

Price Range
$0.207 - $0.1509

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.392 in
  • Pin Diameter
    0.360 in
  • Anchor Length
    1.400 in
  • Head Diameter
    0.500 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.1 mm | 0.122 in ;

27PIF0104

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.122 in
  • Pin Diameter
    0.120 in
  • Anchor Length
    0.832 in
  • Head Diameter
    0.234 in
  • Head Height
    0.043 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.9 mm | 0.194 in ;

27PIF0124

Price Range
$0.1325 - $0.0966

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.194 in
  • Pin Diameter
    0.192 in
  • Anchor Length
    1.135 in
  • Head Diameter
    0.375 in
  • Head Height
    0.052 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.6 mm | 0.102 in ;

27PIF0012

Price Range
$0.0503 - $0.0366

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.102 in
  • Pin Diameter
    0.096 in
  • Anchor Length
    0.358 in
  • Head Diameter
    0.175 in
  • Head Height
    0.042 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27PIF0027

Price Range
$0.1883 - $0.1373

Stock Levels
1500 In stock
Attributes
  • Compatible Hole Diameter
    0.170 in
  • Pin Diameter
    0.165 in
  • Anchor Length
    1.239 in
  • Head Diameter
    0.375 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.9 mm | 0.113 in ;

27PIF0014

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.113 in
  • Pin Diameter
    0.110 in
  • Anchor Length
    0.953 in
  • Head Diameter
    0.248 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.4 mm | 0.135 in ;

27PIF0069

Price Range
$0.096 - $0.0701

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.135 in
  • Pin Diameter
    0.095 in
  • Anchor Length
    0.170 in
  • Head Diameter
    0.312 in
  • Head Height
    0.048 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.4 mm | 0.252 in ;

27PIF0064

Price Range
$0.2388 - $0.174

Stock Levels
34000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Pin Diameter
    0.243 in
  • Anchor Length
    0.470 in
  • Head Diameter
    0.453 in
  • Head Height
    0.065 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.1 mm | 0.122 in ;

27PIF0123

Price Range
$0.0596 - $0.0435

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.122 in
  • Pin Diameter
    0.120 in
  • Anchor Length
    0.253 in
  • Head Diameter
    0.203 in
  • Head Height
    0.042 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.1 mm | 0.242 in ;

27PIF0090

Price Range
$0.1074 - $0.0783

Stock Levels
16000 In stock
Attributes
  • Compatible Hole Diameter
    0.242 in
  • Pin Diameter
    0.240 in
  • Anchor Length
    0.457 in
  • Head Diameter
    0.500 in
  • Head Height
    0.056 in