Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0753 - $0.1032 | Request the lead time here |
0.124 in
3.1 mm
|
0.125 in
3.2 mm
|
0.055 in
1.4 mm
|
|
0.234 in
5.9 mm
|
||
| $0.0819 - $0.1122 | Request the lead time here |
0.217 in
5.5 mm
|
0.221 in
5.6 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
||
| $0.0494 - $0.068 | Request the lead time here |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.050 in
1.3 mm
|
0.638 in
16.2 mm
|
0.200 in
5.1 mm
|
||
| $0.0926 - $0.1266 | Request the lead time here |
0.24 in
6.1 mm
|
0.242 in
6.1 mm
|
0.058 in
1.5 mm
|
0.437 in
11.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1241 - $0.1701 | Request the lead time here |
0.161 in
4.1 mm
|
0.16 in
4.1 mm
|
0.060 in
1.5 mm
|
0.315 in
8.0 mm
|
0.391 in
9.9 mm
|
||
| $0.1226 - $0.168 | Request the lead time here |
0.24 in
6.1 mm
|
0.242 in
6.1 mm
|
0.052 in
1.3 mm
|
0.465 in
11.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0759 - $0.1041 | Request the lead time here |
0.260 in
6.6 mm
|
0.270 in
6.9 mm
|
0.060 in
1.5 mm
|
0.171 in
4.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0794 - $0.1091 | 2500 In stock |
0.276 in
7.0 mm
|
0.28 in
7.1 mm
|
0.055 in
1.4 mm
|
0.406 in
10.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0743 - $0.1017 | Request the lead time here |
0.120 in
3 mm
|
0.120 in
3 mm
|
0.042 in
1.1 mm
|
0.195 in
5 mm
|
0.203 in
5.2 mm
|
||
| $0.0404 - $0.0554 | Request the lead time here |
0.093 in
2.4 mm
|
0.113 in
2.9 mm
|
0.050 in
1.3 mm
|
0.460 in
11.7 mm
|
0.155 in
3.9 mm
|
||
| $0.0489 - $0.0671 | Request the lead time here |
0.091 in
2.3 mm
|
0.137 in
3.5 mm
|
0.040 in
1 mm
|
0.122 in
3.1 mm
|
0.312 in
7.9 mm
|
||
| $0.063 - $0.0863 | Request the lead time here |
0.110 in
2.8 mm
|
0.113 in
2.9 mm
|
0.064 in
1.6 mm
|
0.813 in
20.7 mm
|
0.248 in
6.3 mm
|
||
| $0.1295 - $0.1775 | Request the lead time here |
0.197 in
5 mm
|
0.199 in
5.1 mm
|
0.122 in
3.1 mm
|
0.129 in
3.3 mm
|
0.469 in
11.9 mm
|
||
| $0.119 - $0.1632 | Request the lead time here |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.070 in
1.8 mm
|
1.125 in
28.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0509 - $0.0699 | Request the lead time here |
0.175 in
4.4 mm
|
0.175 in
4.4 mm
|
0.070 in
1.8 mm
|
0.465 in
11.8 mm
|
0.437 in
11.1 mm
|
||
| $0.0408 - $0.0563 | Request the lead time here |
0.090 in
2.3 mm
|
0.092 in
2.3 mm
|
0.070 in
1.8 mm
|
0.140 in
3.6 mm
|
0.187 in
4.7 mm
|
||
| $0.0773 - $0.1062 | Request the lead time here |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.057 in
1.4 mm
|
0.098 in
2.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0602 - $0.0827 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.043 in
1.1 mm
|
0.750 in
19.1 mm
|
0.234 in
5.9 mm
|
||
| $0.068 - $0.0932 | Request the lead time here |
0.080 in
2 mm
|
0.082 in
2.1 mm
|
0.032 in
0.8 mm
|
0.200 in
5.1 mm
|
0.186 in
4.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue