Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
239 results
Product SKUs information
Item Code Price range Availability Pin Diameter Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.0447 - $0.0614 Request the lead time here
0.197 in
0.197 in
0.050 in
0.181 in
0.320 in
$0.0446 - $0.0612 Request the lead time here
0.120 in
0.122 in
0.050 in
0.602 in
0.312 in
$0.1302 - $0.1785 Request the lead time here
0.244 in
0.257 in
0.070 in
0.366 in
0.594 in
$0.1043 - $0.143 Request the lead time here
0.244 in
0.252 in
0.060 in
0.063 in
0.500 in
$0.1541 - $0.2114 Request the lead time here
0.172 in
0.195 in
0.076 in
0.950 in
0.563 in
$0.2388 - $0.3275 Request the lead time here
0.230 in
0.232 in
0.058 in
1.730 in
0.391 in
$0.0648 - $0.0891 Request the lead time here
0.094 in
0.115 in
0.060 in
0.315 in
0.141 in
$0.0875 - $0.12 Request the lead time here
0.165 in
0.171 in
0.150 in
0.050 in
0.300 in
$0.0996 - $0.1367 Request the lead time here
0.175 in
0.176 in
0.066 in
0.875 in
0.344 in
$0.3039 - $0.417 Request the lead time here
0.270 in
0.272 in
0.075 in
1.065 in
0.625 in
$0.0815 - $0.1118 Request the lead time here
0.24 in
0.244 in
0.051 in
0.22 in
0.500 in
$0.0851 - $0.1166 Request the lead time here
0.095 in
0.095 in
0.060 in
0.445 in
0.250 in
$0.0422 - $0.0579 Request the lead time here
0.094 in
0.118 in
0.040 in
0.114 in
0.250 in
$0.0807 - $0.1106 5000 In stock
0.13 in
0.131 in
0.040 in
0.189 in
0.203 in
$0.1142 - $0.1568 Request the lead time here
0.245 in
0.255 in
0.060 in
0.250 in
0.500 in
$0.0468 - $0.0641 Request the lead time here
0.114 in
0.12 in
0.029 in
0.157 in
0.203 in
$0.1136 - $0.1557 Request the lead time here
0.24 in
0.241 in
0.054 in
0.315 in
0.500 in
$0.0369 - $0.0507 Request the lead time here
0.161 in
0.166 in
0.070 in
0.449 in
0.344 in
$0.0833 - $0.1142 Request the lead time here
0.240 in
0.242 in
0.056 in
0.281 in
0.500 in
$0.0593 - $0.0813 Request the lead time here
0.146 in
0.162 in
0.050 in
0.13 in
0.594 in
  • of 12
Push-In Fastener 0.290 in 0.197 in Nylon 6/6 Black

27PIF0112B

Price Range
$0.0614 - $0.0447

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Pin Diameter
    0.197 in
  • Panel Thickness Range
    0.180 in
  • Anchor Length
    0.290 in
  • Head Diameter
    0.320 in
Push-In Fastener 0.682 in 0.122 in Nylon 6/6 Black

27PIF0121B

Price Range
$0.0612 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.122 in
  • Pin Diameter
    0.120 in
  • Panel Thickness Range
    0.602 in
  • Anchor Length
    0.682 in
  • Head Diameter
    0.312 in
Push-In Fastener 0.552 in 0.257 in Nylon 6/6 Black

27PIF0072B

Price Range
$0.1785 - $0.1302

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.257 in
  • Pin Diameter
    0.244 in
  • Panel Thickness Range
    0.365 in
  • Anchor Length
    0.552 in
  • Head Diameter
    0.594 in
Push-In Fastener 0.202 in 0.252 in Nylon 6/6 Black

27PIF0083B

Price Range
$0.143 - $0.1043

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Pin Diameter
    0.244 in
  • Panel Thickness Range
    0.064 in
  • Anchor Length
    0.202 in
  • Head Diameter
    0.500 in
Push-In Fastener 1.124 in 0.195 in Nylon 6/6 Black

27PIF0079B

Price Range
$0.2114 - $0.1541

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.195 in
  • Pin Diameter
    0.172 in
  • Panel Thickness Range
    0.950 in
  • Anchor Length
    1.124 in
  • Head Diameter
    0.563 in
Push-In Fastener 1.952 in 0.232 in Nylon 6/6 Black

27PIF0062B

Price Range
$0.3275 - $0.2388

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.232 in
  • Pin Diameter
    0.230 in
  • Panel Thickness Range
    1.730 in
  • Anchor Length
    1.952 in
  • Head Diameter
    0.391 in
Push-In Fastener 0.390 in 0.115 in Nylon 6/6 Black

27PIF0056B

Price Range
$0.0891 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.115 in
  • Pin Diameter
    0.094 in
  • Panel Thickness Range
    0.315 in
  • Anchor Length
    0.390 in
  • Head Diameter
    0.141 in
Push-In Fastener 0.187 in 0.171 in Nylon 6/6 Black

27PIF0102B

Price Range
$0.12 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.171 in
  • Pin Diameter
    0.165 in
  • Panel Thickness Range
    0.050 in
  • Anchor Length
    0.187 in
  • Head Diameter
    0.300 in
Push-In Fastener 1.049 in 0.176 in Nylon 6/6 Black

27PIF0028B

Price Range
$0.1367 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.176 in
  • Pin Diameter
    0.175 in
  • Panel Thickness Range
    0.875 in
  • Anchor Length
    1.049 in
  • Head Diameter
    0.344 in
Push-In Fastener 1.425 in 0.272 in Nylon 6/6 Black

27PIF0105B

Price Range
$0.417 - $0.3039

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.272 in
  • Pin Diameter
    0.270 in
  • Panel Thickness Range
    1.065 in
  • Anchor Length
    1.425 in
  • Head Diameter
    0.625 in
Push-In Fastener 0.394 in 0.244 in Nylon 6/6 Black

27PIF0088B

Price Range
$0.1118 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.244 in
  • Pin Diameter
    0.24 in
  • Panel Thickness Range
    0.219 in
  • Anchor Length
    0.394 in
  • Head Diameter
    0.500 in
Push-In Fastener 0.530 in 0.095 in Nylon 6/6 Black

27PIF0019B

Price Range
$0.1166 - $0.0851

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.095 in
  • Pin Diameter
    0.095 in
  • Panel Thickness Range
    0.445 in
  • Anchor Length
    0.530 in
  • Head Diameter
    0.250 in
Push-In Fastener 0.200 in 0.118 in Nylon 6/6 Black

27PIF0039B

Price Range
$0.0579 - $0.0422

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Pin Diameter
    0.094 in
  • Panel Thickness Range
    0.115 in
  • Anchor Length
    0.200 in
  • Head Diameter
    0.250 in
Push-In Fastener 0.280 in 0.131 in Nylon 6/6 Black

27PIF0042B

Price Range
$0.1106 - $0.0807

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.131 in
  • Pin Diameter
    0.13 in
  • Panel Thickness Range
    0.190 in
  • Anchor Length
    0.280 in
  • Head Diameter
    0.203 in
Push-In Fastener 0.437 in 0.255 in Nylon 6/6 Black

27PIF0118B

Price Range
$0.1568 - $0.1142

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.255 in
  • Pin Diameter
    0.245 in
  • Panel Thickness Range
    0.250 in
  • Anchor Length
    0.437 in
  • Head Diameter
    0.500 in
Push-In Fastener 0.291 in 0.12 in Nylon 6/6 Black

27PIF0043B

Price Range
$0.0641 - $0.0468

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.12 in
  • Pin Diameter
    0.114 in
  • Panel Thickness Range
    0.156 in
  • Anchor Length
    0.291 in
  • Head Diameter
    0.203 in
Push-In Fastener 0.466 in 0.241 in Nylon 6/6 Black

27PIF0091B

Price Range
$0.1557 - $0.1136

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.241 in
  • Pin Diameter
    0.24 in
  • Panel Thickness Range
    0.314 in
  • Anchor Length
    0.466 in
  • Head Diameter
    0.500 in
Push-In Fastener 0.610 in 0.166 in Nylon 6/6 Black

27PIF0049B

Price Range
$0.0507 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.166 in
  • Pin Diameter
    0.161 in
  • Panel Thickness Range
    0.450 in
  • Anchor Length
    0.610 in
  • Head Diameter
    0.344 in
Push-In Fastener 0.457 in 0.242 in Nylon 6/6 Black

27PIF0090B

Price Range
$0.1142 - $0.0833

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.242 in
  • Pin Diameter
    0.240 in
  • Panel Thickness Range
    0.281 in
  • Anchor Length
    0.457 in
  • Head Diameter
    0.500 in
Push-In Fastener 0.255 in 0.162 in Nylon 6/6 Black

27PIF0095B

Price Range
$0.0813 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.162 in
  • Pin Diameter
    0.146 in
  • Panel Thickness Range
    0.130 in
  • Anchor Length
    0.255 in
  • Head Diameter
    0.594 in