Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1092 - $0.1667 | Request the lead time here |
0.700 in
17.8 mm
|
|
1.004 in
25.5 mm
|
|
||
| $0.1689 - $0.2574 | 1000 In stock |
0.700 in
17.8 mm
|
|
1.882 in
47.8 mm
|
|
||
| $0.0822 - $0.1022 | 37000 In stock |
0.331 in
8.4 mm
|
|
0.299 in
7.6 mm
|
|
||
| $0.0858 - $0.1307 | 2500 In stock |
0.551 in
14.0 mm
|
|
1.118 in
28.4 mm
|
|
||
| $0.0444 - $0.0674 | 42000 In stock |
0.344 in
8.7 mm
|
|
0.208 in
5.3 mm
|
|
||
| $0.045 - $0.0684 | 25000 In stock |
0.500 in
12.7 mm
|
|
0.473 in
12 mm
|
|
||
| $0.0858 - $0.1307 | 6000 In stock |
0.625 in
15.9 mm
|
|
0.375 in
9.5 mm
|
|
||
| $0.1469 - $0.2237 | 20500 In stock |
0.787 in
20 mm
|
|
0.515 in
13.1 mm
|
|
||
| $0.1512 - $0.2306 | 2000 In stock |
0.787 in
20 mm
|
|
1.021 in
25.9 mm
|
|
||
| $0.1689 - $0.2574 | 77500 In stock |
0.787 in
20 mm
|
|
1.901 in
48.3 mm
|
|
||
| $0.1545 - $0.2355 | Request the lead time here |
1.000 in
25.4 mm
|
|
0.445 in
11.3 mm
|
|
||
| $0.3344 - $0.5097 | Request the lead time here |
1.000 in
25.4 mm
|
|
1.196 in
30.4 mm
|
|
||
| $0.1491 - $0.227 | 61000 In stock |
0.787 in
20 mm
|
|
0.642 in
16.3 mm
|
|
||
| $0.0455 - $0.0693 | 109000 In stock |
0.551 in
14.0 mm
|
|
0.335 in
8.5 mm
|
|
||
| 27MXT006018 | $0.1067 - $0.1628 | 13000 In stock |
0.661 in
16.8 mm
|
|
0.839 in
21.3 mm
|
|
|
| $0.1031 - $0.1415 | Request the lead time here |
0.375 in
9.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.1545 - $0.212 | 24000 In stock |
0.720 in
18.3 mm
|
|
0.425 in
10.8 mm
|
|
||
| $0.1157 - $0.1587 | Request the lead time here |
0.495 in
12.6 mm
|
|
0.783 in
19.9 mm
|
|
||
| $0.0942 - $0.1292 | 19000 In stock |
0.437 in
11.1 mm
|
|
0.640 in
16.3 mm
|
|
||
| $0.1103 - $0.1511 | 27000 In stock |
0.300 in
7.6 mm
|
|
0.700 in
17.8 mm