Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1187 - $0.1628 | 770000 In stock |
0.492 in
12.5 mm
|
|
0.787 in
20 mm
|
|
||
| $0.0707 - $0.0969 | Request the lead time here |
0.475 in
12.1 mm
|
|
0.375 in
9.5 mm
|
|
||
| $0.1128 - $0.155 | 38000 In stock |
0.503 in
12.8 mm
|
|
0.628 in
16 mm
|
|
||
| $0.0707 - $0.0969 | Request the lead time here |
0.450 in
11.4 mm
|
|
|
|
||
| $0.1041 - $0.1428 | 11000 In stock |
0.375 in
9.5 mm
|
|
0.750 in
19.1 mm
|
|
||
| $0.0807 - $0.1107 | 67000 In stock |
0.375 in
9.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.1031 - $0.1415 | 32000 In stock |
0.450 in
11.4 mm
|
|
|
|
||
| $0.1496 - $0.2052 | 22000 In stock |
0.445 in
11.3 mm
|
|
0.300 in
7.6 mm
|
|
||
| $0.0953 - $0.1307 | 3000 In stock |
0.650 in
16.5 mm
|
|
0.774 in
19.7 mm
|
|
||
| $0.1031 - $0.1415 | 100000 In stock |
0.475 in
12.1 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.1037 - $0.1421 | Request the lead time here |
0.375 in
9.5 mm
|
|
0.625 in
15.9 mm
|
|
||
| $0.1269 - $0.174 | 221000 In stock |
0.700 in
17.8 mm
|
|
0.780 in
19.8 mm
|
|
||
| $0.1067 - $0.1628 | 15000 In stock |
0.700 in
17.8 mm
|
|
0.880 in
22.4 mm
|
|
||
| $0.1677 - $0.2558 | 19000 In stock |
0.700 in
17.8 mm
|
|
1.632 in
41.5 mm
|
|
||
| $0.0963 - $0.1469 | 25000 In stock |
0.661 in
16.8 mm
|
|
0.366 in
9.3 mm
|
|
||
| $0.1535 - $0.234 | 17000 In stock |
0.787 in
20 mm
|
|
1.147 in
29.1 mm
|
|
||
| $0.1424 - $0.2171 | 1000 In stock |
0.874 in
22.2 mm
|
|
0.655 in
16.6 mm
|
|
||
| $0.0858 - $0.1307 | Request the lead time here |
0.500 in
12.7 mm
|
|
0.848 in
21.5 mm
|
|
||
| $0.1017 - $0.155 | 173996 In stock |
0.700 in
17.8 mm
|
|
0.630 in
16 mm
|
|
||
| $0.0444 - $0.0674 | 45000 In stock |
0.331 in
8.4 mm
|
|
0.461 in
11.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue